Contamination Inside Headlamps
Increasing numbers of automotive parts are made of resin to reduce vehicle weight. Many resin parts are used also in headlamps. If resin parts are charged with static electricity and dust or other foreign particles adhere to them, the dust may enter inside the headlamp during assembly.
When entry of dust is discovered after assembly of the headlamp unit, the entire unit must be disposed of because it cannot be disassembled, resulting in a large loss.
Headlamp unit: a unit in which a headlamp, turn-signal lamp and other components are assembled together

Conventional countermeasures
Humidity control
- The effect is uncertain.
- Condensation may occur.
Countermeasures with static eliminators (ionizers)
An ionizer prevents the entry of foreign particles, which reduces the disposal cost of lamps.

Improvements and Effects
Words from the worksite
Reduced disposal cost
The disposal cost can certainly be reduced.