Lenses
(for Machine Vision) Vision System Peripheral Equipment CA-L Series

Super Small Camera Dedicated LensFor use with the super-small and ultra-small cameras.
CA-LS/CA-LHS

Even though these lenses have the same dimensions—ø12 mm ø0.47" and ø17 mm ø0.67"—of super small cameras, they still guarantee F-stop values starting at 2.0, which rivals the performance of standard lenses.