Lenses
for Machine Vision Vision System Peripheral Equipment CA-L Series

Variable-Magnification Telecentric Macro Lens Supporting 4/3" Image SensorsFor use with up to 4/3" image sensors.
CA-LMHE

Resolution comparison
120 lines are acquired both for the center and periphery resolutions, which means that these lenses bring out the full capabilities of 4/3", 21 megapixel cameras.
These are the optimal lenses to use when applying telecentric lenses to line scan cameras as well.
21 megapixel camera + CA-LMHE
Even the extremely detailed parts can be imaged with high contrast.

21 megapixel camera + CA-LHE + close-up ring
Even though the magnification is roughly the same, the resolution is insufficient due to the effect of the close-up ring, which means that contrast cannot be obtained.