LED Lighting Vision System Peripheral Equipment CA-D Series

Dome LightsProviding diffuse illumination to create a uniformly lighted surface
CA-DD

Construction and imaging examples
Dome light illumination techniques
A dome light radiates indirect light at various angles due to the LEDs being mounted facing up and shining into the dome. When standard lighting is used, direct reflection from the part can result in a hotspot (halation), causing inspection and reliability problems. As the dome light diffuses at all angles, a target with a complicated shape can be uniformly lit, eliminating hot spots and increasing inspection stability.
Camera/light arrangement

Application
Print on shiny metal/plastic package
With standard lighting

With dome light

Plastic cap
With standard lighting

With dome light

Print on the bottom of a curved can surface
With standard lighting

With dome light