Lenses
(for Machine Vision) Vision System Peripheral Equipment CA-L Series

High-Resolution, Telecentric Macro LensThe optimal long WD model for up to 2/3" image sensors.
CA-LMH

Long WD and high resolution
A type with a WD of 110 mm 4.33", which makes it easy to install inside devices, has been added to the lineup. This lens has both support for 2/3" images and a compact and lightweight design. Models with support for coaxial lighting are also available in all types.
2 megapixel camera image

Images with high contrast are obtained.

Installation in narrow spaces made possible by the right-angle mirror
The right-angle mirror (OP-87895) makes it possible to bend the optical axis by 90 degrees. This enables installations in narrow spaces. The right-angle mirror can also be used with lenses other than the CA-LMH Series. *
- Check in advance whether problems such as vignetting occur.

Distortion free
All models have a TV distortion of 0.01% or lower. These lenses enable a wide range of highly precise measurements from dimension measurement to alignment.
Example of actual TV distortion measurements
Typical CA-LMH20 example