LED Lighting Vision System Peripheral Equipment CA-D Series

LumiTraxTM Specular Reflection Lights High-speed intelligent bar lights for line scan cameras.
CA-DZWxX

The lights come equipped with a built-in control IC which synchronizes with high speed image capture from line scan cameras supporting LumiTraxTM without the need for complicated external operation.

Creating a Stripe Pattern

Creates a stripe pattern by changing phases up to 142,800 lines/second in synchronization with image capture.

Example Images Captured with LumiTraxTM Specular Reflection Mode

Burrows/uneven surfaces

Streaks

Abrasions