Lenses
(for Machine Vision) Vision System Peripheral Equipment CA-L Series

High-Resolution, Low-Distortion LensProviding ultimate imaging performance for 2 and 5 megapixel cameras.
CA-LHR

Special optical design and construction
The CA-LHR Series provides a resolving power of 200 cycles/mm at the center of the lens and 140 cycles/mm on the periphery of the lens, which is twice or higher the performance of conventional high-resolution lenses. This makes it possible to obtain high-contrast images and perform stable inspections of the dimensions and appearance of targets.
Resolution at center
Using an aspherical lens, floating structure and low-dispersion glass, the CA-LHR Series can reduce image aberration to a minimum.

CA-LHR

Conventional Lens

Resolution at the edge of the image area
The CA-LHR Series can capture images at highresolution across the whole image area.

CA-LHR

Conventional Lens

Minimum working distance
By using special low-scattering glass, a minimum working distance of 0.1 m 0.3' has been achieved for all models. This makes it possible to use the lens to the extent of its capabilities over a wide range without needing a close-up ring.
5 megapixel camera image

CA-LHR35, WD: 100 mm 3.94", no close-up ring
An image with high-resolution from the center to the periphery of the image is obtained.
Because the WD can be set to 100 mm 3.94" without using a close-up ring, the lens is used to the extent of its capabilities.

CA-LHE35 + close-up ring: 22 mm 0.87", WD: 100 mm 3.94"
The same resolution is obtained in the center of the image, but the resolution is worse in the periphery of the image due to the effect of the close-up ring.