LED Lighting Vision System Peripheral Equipment CA-D Series

Bar Lights Strips of LED lights providing high flexibility for installation position and angle
CA-DB/CA-DBxW

Bar light illumination techniques
Camera/light arrangement

Bar lights can be used to apply a strip of light along a target edge. Depending on the angle of the light and the camera, the bar light can be used to enhance or reduce specular reflection from a target. For highlighting a feature with specular reflection (such as the tip of a pin), the direct reflection of light has to come back into the camera. For removing specular reflection (sometimes referred to as hotspots), the direct line of reflection needs to be away from the camera.
High-intensity model equipped with micro lenses
A high-intensity model equipped with micro lenses (CA‑DBxW) has been added to the lineup. Compared to the white type, this model achieves a light intensity that is approximately four times that of the conventional model. * This model can provide high-intensity lighting over a wide area. Also, no screws are needed to fix the diffusion plate (included) of the high-intensity model in place, which eliminates concerns regarding the screws falling out due to vibrations.
- Typical value with an LWD of 50 mm 1.97"
Newly developed micro lenses

Application
Plastic parts on a conveyor
With standard lighting

With bar lights

Surface processing detection
With standard lighting

With bar lights