Level Detection of Plating Bath Solution
- CASE
- Metal Processing
Monitor the level of the solution in a plating bath continuously. This can prevent overflow and is also effective for optimizing the timing of replenishment.

Connect to IoT
Managing the data on the same platform as the other heat treatment processes, furnace temperature, input, and so on allows easy optimization of the whole line.
Related productFW Series
The following data can be obtained.
Process data | Level of plating bath solution, process date/time, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

Related pages
- Numerical Management of Press Behavior
- Centralized Management of Processing Conditions
- Management of Solidification Temperatures
- Height Management of Assembled Targets
- Checking Mold Conditions
- Inspection of Metal Processing
- Dimension Inspection of Processed Parts
- Laser Marking on Metal Parts
- Measurement of Drill Bit Outer Diameter
- Recognition of Marked Characters
- Coolant Flow Management