Coolant Flow Management
- CASE
- Metal Processing
Even non-conductive, highly viscous liquids such as coolant or oil can be measured and managed easily.

Connect to IoT
The flow rate can be measured easily from the outside of the pipe. Connecting to a network allows monitoring of flow behavior and visualization of the amount used, which makes energy management easier.
Related productFD-Q Series
The following data can be obtained.
Process data | Liquid level, process date/time, alarm output, and control signal |
---|---|
Diagnosis service data | Full-time recording function |
Related pages
- Numerical Management of Press Behavior
- Centralized Management of Processing Conditions
- Management of Solidification Temperatures
- Height Management of Assembled Targets
- Checking Mold Conditions
- Inspection of Metal Processing
- Level Detection of Plating Bath Solution
- Dimension Inspection of Processed Parts
- Laser Marking on Metal Parts
- Measurement of Drill Bit Outer Diameter
- Recognition of Marked Characters