Front/Back and Presence/Absence Detection of Weld Nuts
- CASE
- Automotive Body Assembly
Detect the presence/absence and front/back of nuts. Simultaneously, measure the number of welding operations and the wear on the tip.

Connect to IoT
The condition of the nuts, the wear on the welding tip, and the number of welding operations are stored together. This enables not only differentiation of the nuts but also maintenance at the optimum timing in accordance with the condition of the tip.
Related productGT2 Series
The following data can be obtained.
Process data | Height of nut (unit: mm), thickness of the welding tip, judgment output (High, Low, Go), alarm output, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

Related pages
- Numerical Management of Press Behavior
- Predictive Maintenance Through Management of Press Hydraulic Pressure
- Differentiation of Rotor Types
- Stem Oil Seal
- Checking for Different Components during PCB Assembly
- Continuous Measurement of Chain Elongation
- Checking Welding Torch Position
- Batch Reading of Individual Identification Codes on an EV Battery Pack
- Inspection of Urethane Foam Applied on Glass
- Body Assembly Accuracy Inspection and Data Collection