Checking for Different Components during PCB Assembly
- CASE
- Automotive Body Assembly
Check multiple components on a PCB simultaneously and record the result.

Connect to IoT
The judgment result can be stored with the image. When manufacturing history is requested, a more complete record can be provided.
Related productIV Series
The following data can be obtained.
Process data | Degree of similarity of components, judgment output, alarm output, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

The judgment result of the sensor is sent to the PLC, and the image is sent to NAS.
Related pages
- Numerical Management of Press Behavior
- Predictive Maintenance Through Management of Press Hydraulic Pressure
- Differentiation of Rotor Types
- Stem Oil Seal
- Front/Back and Presence/Absence Detection of Weld Nuts
- Continuous Measurement of Chain Elongation
- Checking Welding Torch Position
- Batch Reading of Individual Identification Codes on an EV Battery Pack
- Inspection of Urethane Foam Applied on Glass
- Body Assembly Accuracy Inspection and Data Collection