Inspection of Urethane Foam Applied on Glass
- CASE
- Automotive Body Assembly
Using a non-contact sensor to measure the dimensions of applied foam allows for full, reliable inspection.

Connect to IoT
Conducting inline 100% inspection and managing the data allows instantaneous detection of defects or trapped air caused by abrupt vibrations, resulting in improved quality.
Material costs can be reduced through constant management of the amount of foam applied.
Related productLJ-X Series
The following data can be obtained.
Process data | Height, position, width, volume, and judgment output |
---|
Related pages
- Numerical Management of Press Behavior
- Predictive Maintenance Through Management of Press Hydraulic Pressure
- Differentiation of Rotor Types
- Stem Oil Seal
- Front/Back and Presence/Absence Detection of Weld Nuts
- Checking for Different Components during PCB Assembly
- Continuous Measurement of Chain Elongation
- Checking Welding Torch Position
- Batch Reading of Individual Identification Codes on an EV Battery Pack
- Body Assembly Accuracy Inspection and Data Collection