Numerical Management of Press Behavior
- CASE
- Automotive Body Assembly
Measure the stroke motion of a press to detect defective pressing caused by imbalanced positioning.

Connect to IoT
When a control system is used to process various other data (such as punch material, clearance, and cam angle) in addition to the press stroke measurement, more detailed factors such as punching energy can be calculated, which allows easier improvement. It is also possible to automate setting changes during product-type changeover, which saves time.
Related productIL Series
The following data can be obtained.
Process data | Stroke amount, judgment output (High, Low, Go), alarm output, number of strokes, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

Related pages
- Predictive Maintenance Through Management of Press Hydraulic Pressure
- Differentiation of Rotor Types
- Stem Oil Seal
- Front/Back and Presence/Absence Detection of Weld Nuts
- Checking for Different Components during PCB Assembly
- Continuous Measurement of Chain Elongation
- Checking Welding Torch Position
- Batch Reading of Individual Identification Codes on an EV Battery Pack
- Inspection of Urethane Foam Applied on Glass
- Body Assembly Accuracy Inspection and Data Collection