Differentiation of Rotor Types
- CASE
- Automotive Body Assembly
Measure the diameter and thickness of rotors, to differentiate between models and send them to the appropriate spot.

Connect to IoT
The information of the judgement result and destination booth can be stored together, to create manufacturing history records and ensure traceability.
Related productIL Series
The following data can be obtained.
Process data | Rotor thickness, diameter (unit: mm), judgment output (High, Low, Go), alarm output, destination, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

Related pages
- Numerical Management of Press Behavior
- Predictive Maintenance Through Management of Press Hydraulic Pressure
- Stem Oil Seal
- Front/Back and Presence/Absence Detection of Weld Nuts
- Checking for Different Components during PCB Assembly
- Continuous Measurement of Chain Elongation
- Checking Welding Torch Position
- Batch Reading of Individual Identification Codes on an EV Battery Pack
- Inspection of Urethane Foam Applied on Glass
- Body Assembly Accuracy Inspection and Data Collection