Inkjet printing on substrates and wafers | Electronics and device industries

- Application
- Printing of lot numbers and bad marks on PCBs, FPCs, and wafers
- Advantages
- Print even when printing space is limited, such as on PCBs with mounted components, without interfering with the components. Printing is also possible on flexible PCBs and wafers, which is difficult to do with contact-type printers.
Examples of printing on substrates and wafers


Solutions provided
- Printing with limited printing space
- Printing without damaging the target
- Printing on flexible PCBs and wafers