Flow Management of Mold Release Agent
- CASE
- Steel
Manage the amount of mold release agent used. The amount used has an effect on the input of raw material and waste fluid treatment, so it is an important management item.

Connect to IoT
Flow management is required at many different points in a large facility, so it is difficult to record the data manually. Networking of equipment allows easy data confirmation to achieve efficient flow management.
Related productFD-Q Series
The following data can be obtained.
Process data | Flow rate, control output, alarm output, and number of shots |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |

-
- Instantaneous flow
- Accumulated flow
- Temperature data
- Control output status
- Alarm information
- etc.