Management of Billet Temperature and Preheating HeaterFT Series

Measure the temperature of induction-heated billet material, check the degree of similarity with the target value and record the result.
On worksites in the steel industry, many different materials are used in continuous processes. If manufacturing conditions are not set properly, the risk of producing defective targets increases. Consequently, manufacturing conditions must be managed continuously and the introduction of IoT is becoming an essential technology.
Measure the temperature of induction-heated billet material, check the degree of similarity with the target value and record the result.
Convert the flow rate of mold release agent to digital numeric values to enable automatic management of the equipment.
Continuously measure the gap between rolling rollers to check and record the result.
Continuously measure the actual width after rolling to check and record the result.
Check the sagging of a steel sheet to adjust the transfer speed automatically.
Automatically determine and switch the roll chucking position depending on the product type.
Check the winding amount to control the winding operation automatically.
Record the dimensions of products at shipment.