Sheet Edge Control
- CASE
- Resin/Plastic Molding
Send the data of sheet edge positions to a controller to eliminate meandering.

Connect to IoT
The data measured with the sensors is input to a PLC. The PLC determines the best control settings based on the product type and feeds them back to the equipment.
Related productIG Series
The following data can be obtained.
Process data | Sheet width, sheet position, alarm output, and control signal |
---|---|
Diagnosis service data | Self-diagnosis status of the measurement system (errors, etc.) |