Checking the Target Temperature Inside a Molding Machine
- CASE
- Resin/Plastic Molding
Check the temperature of the targets immediately after molding for every shot.

Connect to IoT
Measure the temperatures of both resin and the injection cylinders on the same platform. Storing this information in the same database as resin type and grade allows for easier quality improvement and can save time during product type changeovers.
Related productFT Series
The following data can be obtained.
Process data | Temperature and judgment output (High, Low, Go) |
---|