Chapter 1 Preparation for Use

System Configuration

  • When connecting two heads, different models of the TM-X5000 series heads can be connected to one controller.
  • By using the head connection extension cable and the repeater for head connection extension, the distance between the controller and the head can be extended up to 30 m.

It will be 30m with the following connection;

“Controller” ‒ “CB-C10R (10m)” ‒ “TM-CX10U (Repeater)” ‒ “CB-C10RX(10m)” ‒ “TM-CX10U (Repeater)” ‒ “CB-C10RX (10m)” ‒ “Receiver head”

  • The connection cable between the transmitter head and the receiver head can be extended up to 3 m using the transmitter-to-receiver cable.

System configuration example 1

When using a USB cable, either the dedicated monitor for TM-X or the PC (TM-X Navigator) will be connected to the controller.

System configuration example 2

Part Names and Functions

Controller (TM-X5000)

No

Name

Function

1

POWER LED

Lights green when power is supplied to this unit.

2

ERROR LED

Indicates the operating state of the controller.

  • Light off : Normal operation
  • Light on (Red) : Error

3

RS-232C port

The port to connect RS-232C cable.

(OP-26487: 2.5 m, sold separately)

4

Simple monitor output

(RGB output)

The simple screen is output only in the Run mode.

5

Head B port

The port used to connect the second sensor head cable to the controller.

6

Head A port

The port used to connect the sensor head cable to the controller.

Use the head A connector if only using one head.

7

USB connector

The connector used to connect the USB cable.

8

SD2 slot

Insert the SD memory card.

(for storing inspection settings and measurement data)

9

SD1 slot

Insert the SD memory card.

(for storing inspection settings and environmental settings)

The supplied SD memory card (CA-SD1G : 1GB) is inserted as SD card 1.

The SD card 1 is required to operate this unit.

10

USB HDD port

Connect USB 3.0 or USB 2.0 compatible HDD.

The unit’s power GND (0 V) is shared in common with the connector shield and signal GND.

If there is a potential difference with the connection for the USB HDD, this may result in breakdowns or malfunctions of the unit and the USB HDD.

If there are concerns about the potential difference with the connections, then use a USB HDD which supports bus-powered drives.

  • The bus power supply capability of this unit is 900 mA (USB 3.0 compliant).
  • Contact the manufacturer of the USB HDD to check whether the USB HDD works on bus power.
  • Do not use a USB hub as it may lead to insufficient power supply and/or lower data transfer rate.

11

Ethernet port

Use to connect an Ethernet cable.

12

Parallel I/O connector

Parallel I/O interface (40 pins) used for signal input/output.

13

Output terminal

Terminal for signal output (9-pin).

14

Input terminal

Terminal for signal input (6-pin).

15

Power and ground terminals

Used to connect power (24 VDC) and the ground wire to the system.

16

Communication expansion unit connector

(right side)

Used to connect the communication expansion unit.

Head (TM-X5006 / TM-X5040 / TM-X5065/ TM-X5120)

TM-X5006

TM-X5040 / TM-X5065 / TM-X5120

No

Name

Function

1

Receiver head

The part that receives the light from the Transmitter head.

2

Receiver cover glass

Protects the inside of the receiver head.

3

Transmitter cover glass

Protects the inside of the transmitter head.

4

Transmitter head

The part that emits the light for measurement.

5

Transmitter-to-receiver cable

  • Connect to the transmitter-to-receiver cable of the transmitter head. (TM-X5006)
  • Connect to the transmitter head connector. (TM-X5040, TM-X5065, TM-X5120)

6

Transmitter/receiver base

Attach and fix the transmitter head and the receiver head.

7

Focus mark

The measurement range in the light transmitting to receiving direction is shown when the head is attached to the transmitter/receiver base.

8

Transmitter-to-receiver cable

Connect to the transmitter-to-receiver cable of the receiver head.

(TM-X5006 only)

9

Cable box

  • Connect the head connection cable.

(Other than TM-X5120)

  • The TM-X5120 connects the head connection cable directly to the receiver head.

Dedicated monitor for TM-X (TM-MP120)

No

Name

Function

1

Display

Displays the screen image output from the controller.

2

POWER indicator

Light illuminates when power is input. (Green)

3

USB

Connect a controller or mouse.

4

5

6

LAN

Used when connecting to the controller via Ethernet.

  • Orange : Lights on when operating at 1 Gbps.
  • Green : Lights on when linked with the other device. Flashes when data is being sent or received.

7

Power and ground terminals

Used to connect power (24 VDC) and the ground wire to the system.

Communication Expansion Unit (CB-NEC20E/CB-NEP20E/CB-NPN20E)

The communication expansion unit can be used with the controller of Ver.1.2.****.

EtherCAT Unit (CB-NEC20E: Optional)

No

Name

Function

1

Connector on controller side

Install the communication expansion unit on the right-hand side of the controller.

Only one EtherCAT unit can be connected to the controller.

2

RUN indicator

(RUN)

This indicates the state of EtherCAT communication (green).

On: In the OPERATIONAL state.

PDO and mailbox communications are functioning normally.

  • Single flash*1: In the safe-operational state.
  • Blinking*2: In the pre-operational state.
  • OFF: In the INIT state.

*1: The light goes on for 0.2 seconds and then turns off for 1 second repeatedly.

*2: The light goes on for 0.2 seconds and then turns off for 0.2 seconds repeatedly.

3

ERR indicator

(ERR)

This indicates an error in EtherCAT communication (red).

  • Double flash*1 : Watchdog timeout.
    • Check that the unit is connected correctly to the master.
    • Make sure the master is operating correctly.
  • Blinking*2: Configuration error.
  • Check that a non-specified process data object is not assigned to Sync Manager.
  • OFF: No error has occurred.

*1: The light goes on for 0.2 seconds, turns off for 0.2 seconds, turns on for 0.2 seconds, and then turns off for 1 second repeatedly.

*2: The light goes on for 0.2 seconds and then turns off for 0.2 seconds repeatedly.

If [External Input Request] is not assigned to the process data object, the LED off state does not change even if the connection to the master is disconnected.

4

IN port

Used to connect the LAN cable.

5

OUT port

Used to connect the LAN cable.

EtherNet/IP Unit (CB-NEP20E: Optional)

No

Name

Function

1

Connector on controller side

Install the communication expansion unit on the right-hand side of the controller.

Only one EtherNet/IP unit can be connected to the controller.

2

Network Status LED (NS)

This indicates the state of the EtherNet/IP communication.

  • OFF: The power is turned off or the IP address is not set.
  • Green(ON): A connection has been established.
  • Green (blinking): A connection has not been established.
  • Red (ON): A fatal error (such as IP address duplication) has occurred.
  • Red (blinking): The connection timed out.

3

Module Status LED (MS)

Indicates the state of the communication expansion unit.

  • OFF: The power is turned off.
  • Green (ON): The scanner is in the Run state and being controlled.
  • Green (blinking): The device is not set or the scanner is in the Idle state.
  • Red (ON): A critical fault (such as an exception state or a fatal error) occurred.
  • Red (blinking): The fault is recoverable. The module is set, but the saved parameter differs to the parameter currently in use.

4

P1 port

Used to connect the LAN cable.

5

P2 port

Used to connect the LAN cable.

PROFINET Unit (CB-NPN20E: Optional)

No

Name

Function

1

Connector on controller side

Install the communication expansion unit on the right-hand side of the controller.

Only one PROFINET unit can be connected to the controller.

2

Network Status LED (NS)

This indicates the state of the PROFINET communication.

  • OFF: The power is turned off. A connection with the I/O controller has not been established.
  • Green (ON): A connection with the I/O controller has been established and the I/O controller is in the Run state.
  • Green (flashes once): A connection with the I/O controller was established, but the I/O controller is in the Stop state or the IO data is corrupt.
  • Green (flashing): The network node is being identified from the engineering tool.
  • Red (ON): A critical internal error has occurred. (It is used in combination with the red Module Status LED.)
  • Red (flashes once): The Station Name is not set.
  • Red (flashes twice): The IP address is not set.
  • Red (flashes three times): The settings specified from the I/O controller and the actual settings differ.

3

Module Status LED (MS)

Indicates the state of the communication expansion unit.

  • OFF: The power is turned off or the communication expansion unit has not been initialized.
  • Green (ON): Initialization of the communication expansion unit has completed.
  • Green (flashes once): A diagnostic event exists.
  • Red (ON) (when the Network Status LED is red (ON)): A critical internal error has occurred.
  • Red (ON) (when Network Status LED is a state other than red (ON)):

The communication expansion unit is in the Exception state.

  • Alternating between solid red and green:

The firmware is updating. Do not turn off the power to this device. Turning off the power during this phase may damage the device.

4

P1 port

Used to connect the LAN cable.

5

P2 port

Used to connect the LAN cable.

List of Optional Products

Name

Model

Description

Dedicated mouse

OP-87506

Connects to the dedicated monitor (TM-MP120).

Dedicated monitor mount

OP-87262

Installation mount for the dedicated monitor (TM-MP120).

Connector extension cable

OP-51657

Cable (40 pins) for the parallel I/O interface.

RS-232C communications cable

OP-26487

A communications cable (6 pole, 6 core, 2.5 m) for RS-232C.

RS-232C connector

OP-26486

D-sub 9-pin connector (female) for RS-232C.

USB 2.0 cable

OP-35331

A USB cable (3 m) used to connect to the dedicated monitor or PC (TM-X Navigator).

Ethernet cable

OP-66843

An Ethernet cable (3 m) used to connect to an external device such as the dedicated monitor, PC (TM-X Navigator), or PLC.

SD memory card

CA-SD16G

SD memory card (16 GB: Industrial specification)

CA-SD4G

SD memory card (4 GB: Industrial specification)

CA-SD1G

SD memory card (1 GB: Industrial specification)

Protective cover

OP-88575

Protective cover for the TM-X5040.

Screws in to the transmitter head and the receiver head.

  • Protective cover unit x 2
  • M3 x L8 hexagon socket bolt x 8

OP-88576

Protective cover for the TM-X5065.

Screws in to the transmitter head and the receiver head.

  • Protective cover unit x 2
  • M3 x L8 hexagon socket bolt x 8

OP-88775

Protective cover for the TM-X5120.

Screws in to the transmitter head and the receiver head.

  • Protective cover unit x 2
  • M4 x L50 hexagon socket bolt x 8

Transmitter-to-receiver cable

OP-87033

An extension cable (1 m) that connects the transmitter head and receiver head.

OP-87034

An extension cable (3m) that connects the transmitter head and receiver head.