Finding The Right Solution for Outer Diameter Measurements
When looking for the best way to measure outer diameter, there are a number of important factors to consider, including the shape of the target, the type of measurement system, and the installation environment. Selecting equipment that doesn't adequately meet your needs can lead to insufficient precision and increased man-hours during production, so choosing the right equipment is important. This site is designed to help you discover the best way to perform outer diameter measurements with confidence.
The 2D optical projection method makes it possible to measure the outer diameter of multiple points as well as the minimum/maximum values over specified ranges.
KEY POINTS
Even if the target is tilted, outer diameter can be measured accurately by utilizing the position correction function.
2D Telecentric Optical Method. Simultaneous measurement of up to 100 with calibrated high-speed measurement.