For Individuals Looking at Gap/Clearance Measurement Systems
When looking for the best way to measure gap/clearance, there are a number of important factors to consider, including the shape and material of the target, the type of measurement system, and the installation environment. Selecting equipment that doesn't adequately meet your needs can lead to insufficient precision and increased man-hours during production. This site is designed to help users determine the best way to perform measurement with confidence in regards to a gap/clearance measurement system.
The laser line reflects back to the sensor and is used to create a profile of the target. From this profile, we can measure features such as step heights and gaps.
A
Point of inflection
B
Width
KEY POINTS
Even gaps of tilted targets can be measured accurately with the position correction function.
Gap and step height measurements can be taken simultaneously.