CompoNet
This section explains CompoNet.
Overview
CompoNet is an open network developed by Open DeviceNet® Vendors Association (now, ODVA) in 2007. As with DeviceNet®® and EtherNet/IP®, this network uses the Common Industrial Protocol (CIP), and is designed for data links to sensors and actuators with small numbers of I/O points.
Wiring Method and Communication Protocol
Wiring method
A total of four wires, two signal wires and two power supply wires, are used for wiring.
This network uses round connector cables or flat cables, and supports bus and tree topologies. The transmission rate can be selected from 93.75 kbps to 4 Mbps and the wiring distance can be extended up to 1500 m (4921.3′) (at a transmission rate of 93.75 kbps).

Round connector cable and flat cable
Communication protocol
As with DeviceNet®® and EtherNet/IP®, this network supports CIP. Communication is performed using a combination of multicast and time-division multiple access (TDMA), which is faster than conventional polling communication.
Polling
method

Multicast transmission + TDMA

Multicast communication
Time management using TDMA
Reduced time
Multicast reduces the numbers of commands and responses.
TDMA controls response timing.
Characteristics
In a CompoNet network, the master communicates with slaves using the master/slave method. Unlike conventional polling communication, the master sends commands to all slaves simultaneously (multicast), and the timing at which slaves send data is adjusted using TDMA to prevent collisions between signals from slaves. There is no need to send commands to each slave individually, reducing time required for communication.
- Company, product, and network names mentioned on this page are either trademarks or registered trademarks of their respective companies.
- Note that some information, such as applicable standards and specifications, may have changed since this page was published.
November 2015