Displacement/Dimensional Measurement Systems
This page introduces KEYENCE’s lineup of displacement/dimensional measurement systems with communication functionality in addition to the supported networks and connection examples.
- Lineup of displacement/dimensional measurement systems with communication functionality
- Connection example
- Network example
- Supported networks
- Typical connection example
Lineup of displacement/dimensional measurement systems with communication functionality
Displacement/dimensional measurement systems with communication functionality
-
Laser Profiler
LJ-X8000 Series -
Laser Displacement Sensor
CL-3000 Series -
Laser Displacement Sensor
LK-G5000 Series -
Laser Displacement Sensor
LK-G3000 Series -
Laser Profiler
LJ-V7000 Series -
Laser Displacement Sensor
LJ-G5000 Series -
3D Interference Measurement Sensor
WI-5000 Series -
Laser Displacement Sensor
SI-F Series -
Dimensional Measurement System
LS-9000 Series -
Dimensional Measurement System
LS-7000 Series -
Telecentric Measurement System
TM-X5000 Series -
Dimensional Measurement System
TM-3000 Series
Communication units for the LK-G5000 Series
Communication units for the LJ-V7000/LS-9000 Series
Connection example
The communication interface on the controller or compatible communication units can be used to connect products using an open network, Ethernet, or RS-232C.
*See “Supported networks” below for more information on the network compatibility of each series.


Network example

Laser displacement sensor
3D interference measurement sensor
- A network-compatible unit or board is required for PLCs and PCs.
- A 1:1 connection is used for connections via RS-232C.
Supported networks
Series | Field network | Other communication functions | ||||
---|---|---|---|---|---|---|
EtherNet/IP® |
DeviceNet® |
CC-Link | PROFINET |
Ethernet TCP/IP |
RS-232C RS-422A/485 |
|
Laser Profiler LJ-X8000 Series |
Field network
✓
|
—
|
—
|
—
|
Other communication functions
✓
|
✓
RS-232C |
Laser Displacement Sensor CL-3000 Series |
Field network
✓
|
—
|
—
|
—
|
Other communication functions
✓
|
✓
RS-232C |
Laser Displacement Sensor LK-G5000 Series |
Field network
✓
|
✓
(LK-DN100) |
✓
(LK-CC100) |
—
|
Other communication functions
✓
|
✓
RS-232C |
Laser Displacement Sensor LK-G3000 Series |
Field network
—
|
—
|
—
|
—
|
Other communication functions
—
|
✓
RS-232C |
Laser Profiler LJ-V7000 Series |
Field network
✓
(CB-EP100) |
—
|
—
|
✓
(CB-PN100) |
Other communication functions
✓
|
✓
RS-232C |
Laser Displacement Sensor LJ-G5000 Series |
Field network
—
|
—
|
—
|
—
|
Other communication functions
—
|
✓
RS-232C |
3D Interference Measurement Sensor WI-5000 Series* |
Field network
✓
|
—
|
—
|
—
|
Other communication functions
✓
|
✓
RS-232C |
Laser Displacement Sensor SI-F Series |
Field network
—
|
—
|
—
|
—
|
Other communication functions
—
|
✓
RS-232C |
Dimensional Measurement System LS-9000 Series |
Field network
✓
(CB-EP100) |
—
|
—
|
✓
(CB-PN100) |
Other communication functions
✓
|
✓
RS-232C |
Dimensional Measurement System LS-7000 Series |
Field network
—
|
—
|
—
|
—
|
Other communication functions
—
|
✓
RS-232C |
Telecentric Measurement System TM-X5000 Series |
Field network
✓
|
—
|
—
|
—
|
Other communication functions
✓
|
✓
RS-232C |
Dimensional Measurement System TM-3000 Series |
Field network
—
|
—
|
—
|
—
|
Other communication functions
—
|
✓
RS-232C |
PLC link connectivity of PLCs made by various other manufacturers is possible via RS-232C/Ethernet.
Typical connection example
Connecting to a network makes it possible to collect and manage various information from displacement and dimensional measurement systems. This allows for the construction of information systems for PLC-based calculations, changeovers, production management, and more.
The following example includes a network-connected displacement/dimensional measurement system.
On-the-spot analysis of measurement data without a PC
The PLC can be used for on-the-spot analysis of measurement data with no need to prepare a PC specifically for analysis. The ability to freely program calculations in the PLC also allows for compound judgments Measured shapes can also be visualized in graphs when using a touch panel.