Displacement Sensors
This page introduces KEYENCE’s lineup of D-bus–compatible and IO-Link–compatible displacement sensors in addition to the supported networks and connection examples.
- D-bus–compatible displacement sensor lineup
- IO-Link–compatible displacement sensor lineup
- Connection example
- Network example
- Supported networks
- Typical connection example
D-bus–compatible displacement sensor lineup
D-bus–compatible displacement sensors
DL Series communication units
IO-Link–compatible displacement sensor lineup
IO-Link–compatible displacement sensors
NQ Series network communication module
Connection example
DL Series network communication units can be used to connect D-bus–compatible displacement sensors.
- Multiple D-bus–compatible displacement sensors can be connected to a single communication unit.
- Different models can be connected together.
- Cannot be connected together with FD-S/FD-MH Series D-bus–compatible flow sensors or SK-1000 electrostatic sensors.

Network example

- A network-compatible unit or board is required for PLCs and PCs.
- One-to-one connections are possible with RS-232C (DL-RS1A) connections.
Supported networks
Series | Field network | Other communication functions | |||||
---|---|---|---|---|---|---|---|
EtherNet/IP® |
DeviceNet® |
CC-Link | IO-Link | EtherCAT® |
Ethernet TCP/IP |
RS-232C RS-422A/485 |
|
Image-Based Laser Sensor IX Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
Multi-Function Analog Laser Sensor IL Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
Multi-Purpose CCD Laser Micrometer IG Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
Laser Thrubeam Sensor IB Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
High-Accuracy Digital Contact Sensor GT2 Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
General-Purpose Digital Contact Sensor GT Series |
Field network
✓
(DL-EP1) |
✓
(DL-DN1) |
✓
(DL-CL1) |
—
|
✓
(DL-EC1A) |
Other communication functions
—
|
✓
RS-232C (DL-RS1A) |
Pattern Matching Sensor AI Series |
Field network
—
|
—
|
—
|
✓
(NQ Series) |
—
|
Other communication functions
—
|
—
|
Typical connection example
Using a DL Series communication unit makes it possible to collect and manage various information from D-bus–compatible displacement sensors. This allows for the construction of information systems for status monitoring, predictive maintenance, changeovers, production management, and more.
The following example includes network-connected displacement sensors.
Simplifying setting changes, product variety registration, and changeovers
With conventional systems, adjusting each sensor was necessary whenever the product type or target height changed. Network connectivity makes it possible to transfer parameters for specific product types all at once using a touch panel. Parameters for new products can also be added by importing sensor settings to the PLC.

D-bus–compatible displacement sensor
GT2 parameter | Product A | Product B | Product C |
---|---|---|---|
Calculation mode/Calculation settings | Average value | Reference difference | Flatness |
HIGH setting value (Bank 0) | 100 | 105 | 95 |
LOW setting value (Bank 0) | 50 | 60 | 55 |
Preset value (Bank 0) | 0 | 5 | 10 |
Response time | hsp (3.0) | 5 ms | 10 ms |
GT2 parameter | Product A |
---|---|
Calculation mode/Calculation settings | Average value |
HIGH setting value (Bank 0) | 100 |
LOW setting value (Bank 0) | 50 |
Preset value (Bank 0) | 0 |
Response time | hsp (3.0) |
GT2 parameter | Product B |
---|---|
Calculation mode/Calculation settings | Reference difference |
HIGH setting value (Bank 0) | 105 |
LOW setting value (Bank 0) | 60 |
Preset value (Bank 0) | 5 |
Response time | 5 ms |
GT2 parameter | Product C |
---|---|
Calculation mode/Calculation settings | Flatness |
HIGH setting value (Bank 0) | 95 |
LOW setting value (Bank 0) | 55 |
Preset value (Bank 0) | 10 |
Response time | 10 ms |