CAN Data Measurement

KEYENCE provides CAN data loggers for high-speed and accurate CAN data acquisition. Originally for automotive communication, the CAN bus is now used in applications like aircraft engine control, X-ray machines, and industrial automation. Engineers use these devices to monitor performance and identify areas for improvement.

Advantages of Using a CAN Data Logger

Using a CAN data collection unit offers several benefits for industries, including:

  • Automotive
  • Industrial automation
  • Consumer electronics

CAN data loggers help engineers spot errors in devices connected to a CAN bus. Here are the key benefits of using a CAN logger for fault detection and troubleshooting.

Real-time CAN Data Acquisition

Processing CAN data in real time can be challenging due to high data rates, variable network conditions, and limited bandwidth. However, some CAN data collection units can capture and analyze data instantly, giving engineers valuable insights and allowing them to identify issues or trends without delay.

Key Benefits

  • Real-time processing: Overcome high data rates and network variability.
  • Instant insights: Quickly pinpoint problem sources in time-sensitive applications.
  • No waiting: Eliminate delays in identifying issues, saving critical time in development and troubleshooting.

Portability

Portable CAN data measurement devices make it easier to collect data in various environments. KEYENCE’s data logger NR-X offers a compact, palm-sized design, making it ideal for space-constrained areas, such as onboard measurements.

Key Features

  • Compact design: Palm-sized for use in limited space.
  • Battery-powered: Operate in areas without easy access to power.
  • Flexible application: Suitable for industries where mobility is key.

Versatility

Many CAN data loggers, like the KEYENCE NR-X, support multiple communication protocols, ensuring compatibility with a variety of systems.

Key Features

  • Supports multiple protocols: Compatible with Device Net, CAN open, and more.
  • Broad industry application: Used in automotive, medical, and industrial systems for greater adaptability.

CAN Data Analysis for Enhanced Performance and Evaluation

Analysis of CAN data helps with performance monitoring, fault diagnosis, system optimization, and product development. The combination of all these areas leads to enhanced performance of systems featuring CAN.

During performance monitoring, CAN bus data loggers monitor and log events. Engineers can analyze logs and readings to evaluate system efficiency. Our CAN data loggers not only collect CAN data but log other sensor measurements simultaneously.

Why Choose KEYENCE CAN Data Acquisition Solutions

Our measurement DAQ solutions are designed for CAN data measurement. The DAQ NR-500 is a compact, lightweight CAN-enabled data acquisition device that connects directly to a PC for accurate, high-speed measurements. The NR-X data logger offers standard and advanced features for analyzing CAN bus data that are suitable for automotive and medical device testing.

For more information, contact us today!

Related Downloads