Home  >  What is area roughness?  >  Area Roughness Parameters

Smr2 (Valley Material Portion) | Area Roughness Parameters


Smr2 (Valley Material Portion)

Smr2 (valley material portion) is the percentage of the measurement area that comprises the deeper valley structures associated with Svk.

Sk represents the height of the core surface, Smr1 represents the areal material ratio that divides the reduced peaks from the core surface, and Smr2 represents the areal material ratio that divides the reduced valleys from the core surface.

The reduced peaks are the areas that are removed by initial abrasion. Spk represents the average height of the reduced peaks.

The reduced valleys are the areas that hold liquid applied on the surface in order to improve lubricity. Svk represents the average depth of the reduced valleys.


Find from the parameter list

Height Sa (arithmetical mean height)
Sz (Maximum height)
Sq (Root mean square height)
Ssk (Skewness)
Sku (Kurtosis)
Sp (Maximum peak height)
Sv (Maximum pit height)
Spatial Sal (Auto-correlation length) / Str (Texture aspect ratio)
Std* (Texture direction)
Hybrid Sdq (Root mean square gradient)
Sdr (Developed interfacial area ratio)
Functional Smr(c) Areal material (bearing area) ratio
Smc(mr) Inverse areal material ratio
Sk(Core height)
Spk (Reduced peak height)
Svk (reduced dale height (reduced valley depth))
Smr (Peak material portion)
Smr2 (Valley material portion)
Sxp (Peak extreme height)
Functional volume Vvv (Dale void volume)
Vvc (Core void volume)
Vmp (Peak material volume)
Vmc (Core material volume)
Feature Spd (Density of peaks)
Spc (Arithmetic mean peak curvature)
S10z / S5p / S5v / Sda(c) / Sha(c) / Sdv(c) / Shv(c)



Back to top

Other Pages