YVO4 laser welding
YVO4 laser welding is a type of solid-state laser welding that uses an yttrium orthovanadate crystal for the laser medium.
Regarding the amount of energy required for material processing, oscillation from a YVO4 laser is inferior to a YAG laser. However, the high-output energy amount is notably more stable than YAG lasers. This enables welding at high looping frequency (pulses per second), which means high-speed welding with reduced heat effects is possible so long as the energy satisfies the material’s processing threshold.
Comparison of laser average output, looping frequency, and pulse duration
![Comparison of laser average output, looping frequency, and pulse duration](/Images/ss_welding_l_yvo4_001_1862013.png)
- A
- YAG laser power curve
- B
- YVO4 laser power curve
- C
- YAG laser pulse duration
- D
- YVO4 laser pulse duration