CO2 laser welding (carbon dioxide laser welding)
CO2 (carbon dioxide) laser welding is the typical form of gas laser welding. In addition to CO2, other gases that can oscillate a laser include He/Ne (helium and neon) and Ar/Kr (argon and krypton). CO2, however, is the most commonly used medium for laser welding.
Compared with solid-state lasers, CO2 offers a higher conversion efficiency and is capable of high-power continuous oscillation (CW, or continuous wave). The excitation source is a discharge-type source with wavelengths of 10.6 μm and 9.4 μm. Wavelengths of 10.6 μm are used for welding. Gas laser welding is used in a wide range of fields due to the ability to weld not only metal but also resin.
- A
- Full reflector
- B
- Electrode
- C
- Laser gas
- D
- Partial reflector
- E
- Laser beam
- F
- Metal mirror
- G
- Lens
- H
- Workpiece