Brake Noise Testing

KEYENCE data acquisition system equipment offers quality brake noise testing solutions. Our multi-input data loggers come with measurement input for sound, vibrations, and other parameters testing for accurate brake noise analysis.

Explore the benefits of brake noise testing, types of brake noises, and how DAQ systems can help achieve precise and reliable measurement of brake noise.

Why is Brake Noise Testing Essential?

Brake noise testing in manufacturing or automotive applications is essential for detecting and tracking noise resulting from mechanical vibration. This testing can help uncover potential issues with a braking system or its design.

Abnormal brake noise could serve as an early warning indicator of underlying issues, such as rotor damage, that can lead to braking performance and safety issues. When it comes to design, brake noise analysis can give engineers insights into how to design quieter braking systems.

Sound and vibration measurements are the major inputs for detecting brake noise events. Microphones and accelerometers are properly placed to capture sound and vibration emissions from all components involved accurately.

Engineers process and analyze the data acquired this way, using it to develop more reliable braking systems.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Types of Brake Noises

There are different kinds of brake noise, and testing and analysis of each helps in better brake designs. Here are common types of brake noises:

  • Squealing: High-pitched noise occurring at higher speeds and having distinct tonal quality with components exceeding 1,000 Hz.
  • Moaning: Low-pitched noise typically heard at moderate speed levels, with frequency components centered around 100 Hz.
  • Creep-groaning: Similar to moaning, its low-frequency noise occurs at a speed less than walking pace and with frequency components around 100 Hz.
  • Judders: Low-frequency vibrations felt rather than heard with dominant frequency components around 10 Hz.

Discover more about this product.
Click here to book your demo.

Experience Demo / Test

Benefits of Accurate Brake Noise Tests

Accurate brake noise testing offers several advantages. We explore some of these benefits below.

  • Brake design and improvement: A break noise test puts components of a braking system design to the test. Brake noise detection helps to discover areas where component adjustment, refinement, or replacement is needed.
  • Reduce noise pollution: While it’s normal to hear a slight squeak or squeal when, for example, a new brake pad is applied, a persistent or loud noise is not ideal and irritating to drivers and passengers. Accurate brake noise tests help uncover the underlying issue causing the unwanted sound.
  • Safety: Being the most important crash avoidance system in vehicles and machines, a brake that performs well in the no-noise department over competition demonstrates a manufacturer’s commitment to comfort as well as safety, quality, and excellence.

Curious about our pricing?
Click here to find out more.

Price

KEYENCE DAQ Solutions for Brake Noise Testing

KEYENCE data acquisition solutions find applications in automotive and other industrial brake noise testings.

The NR-X Series multi-input DAQ can accurately measure and monitor sounds and vibrations—the two most important parameters in brake noise detection. It also supports other measurement units such as temperature, strain, pulse, and CAN, for a total of eight unit measurements.

Another DAQ device in the NR Series is the NR-500. Apart from covering all the functions required of a data logger, the NR-500 multi-input data logger comes with direct PC connectivity to skip intermediary devices and features an ultra-compact design to fit in any brake testing space.

For more information on how KEYENCE DAQ can help with a specific brake noise detection application, contact us today.

Get detailed information on our products by downloading our catalog.

View Catalog NR-X/NR-500 Series Multi-input Data Logger Catalog

Related Downloads