TEL

CV-X Training Videos

CV-X Training Videos

Communications & I/O

Discrete I/O

  • Discrete I/O Overview

    Overview of the discrete inputs and outputs.

  • Total Status Output (OR)

    Utilizing and setting up the Total Status (OR) output.

  • Parallel (Discrete) Outputs

    Using and setting up the parallel (discrete) ouputs for various tool judgements.

EtherNet/IP® (Control/CompactLogix)

  • EtherNet/IP® Communcation Setup

    How to setup the EIP communications with Control/CompactLogix PLCs.

  • Executing Commands with EtherNet/IP®

    Executing command using cyclic EIP communication.

EtherNet/IP® (MicroLogix/SLC)

  • Enabling EtherNet/IP® Communications on the Vision Controller

    How to enable the EIP communications on the CV-X series vision controller.

  • EtherNet/IP® Explicit Message Setup

    Setting up the EIP explicit message using the MicroLogix type PLC.

  • EtherNet/IP® Explicit Message – Reset Service

    Setting up the Explicit message for the Reset Service using the MicroLogix PLC. Resetting the controller.

  • EtherNet/IP® Explicit Message – Image Capture Service

    Setting up the Explicit message for the Image Capture Service using the MicroLogix PLC. Resetting the controller.

  • EtherNet/IP® Explicit Message – Result Data Acquisition Service

    Setting up the Explicit message for the Data Acquisition Service using the MicroLogix PLC. Obtaining vision tool results.

  • EtherNet/IP® Explicit Message – Execution Number Change Service

    Setting up the Explicit message for the Execution Number Change Service using the MicroLogix PLC. Changing the current Execution Number.

  • EtherNet/IP® Explicit Message – Command Execution Service

    Setting up the Explicit message for the Command Execution Service using the MicroLogix PLC. Executing the commands.

  • EtherNet/IP® Explicit Message – Read/Write Assembly Object

    Setting up the Explicit message for reading/writing the input/output assembly object using the MicroLogix PLC.