Pressure Sensors

Product Lineup

GP-M series - Heavy Duty Type Digital Pressure Sensors

The GP-M Series Heavy Duty Digital Pressure Sensor is designed for both hydraulic and pneumatic applications. It has high environmental resistance, is clog resistant, and offers multiple adapters/fittings. This series monitors air/gas and liquid with a wide detectable range from -14.50 to 5,802 PSI. Temperature can also be monitored simultaneously. Control outputs, analog and IO-Link communication are all available.

Catalogs Price

AP-V80 series - Durable Multi-Fluid Digital Pressure Sensors

The AP-V80 is designed for high pressure and differential pressure applications. This series monitors air/gas and liquid with a detectable range from -14.50 to 7,250 PSI. Control and analog outputs are available.

Catalogs Price

AP-C30 series - Ultra-compact Digital Pressure Sensor

The AP-C30 Series of digital air pressure sensors offer a unique 2-color large digital display and a built-in amplifier. This detectable range of this series is from -14.50 to 145 PSI. Control and analog outputs are available.

Catalogs Price

AP-C40 series - Digital Pressure Sensor with 2-Color Display

The AP-C40 Series offers separate compact sensor heads and a unique 2-color large digital display. This series monitors air/gas with a detectable range from -14.50 to 145 PSI. Control and analog outputs are available.

Catalogs Price

AP-V40 series - Wire-saving AI Digital Pressure Sensor

The AP-V40 Series offers separate compact sensor heads and a dinrail mounted amplifier with a feature to reduce wiring. This series monitors air/gas with a detectable range from -14.50 to 145 PSI. Control and analog outputs are available.

Catalogs Price

AP-N series - Network Compatible Pressure Sensor

The AP-N Series is a pressure sensor that is compatible with multiple network protocols, including EtherNet/IP™. This series monitors air/gas with a detectable range from -14.50 to 145 PSI. Control output and network communication are available.

Catalogs Price

AP-40 series - Separate Amplifier Type Pressure Sensor

The industry's smallest and lightest air pressure sensor head, weighing only 7g. The super-small sensor head can be mounted close to the detection point, decreasing response time.

AP-30 series - Two-color Digital Display Pressure Sensor

AP-30 series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges.