When looking for the best way to measure stroke, there are a number of important factors to consider, including the type of measurement system and the installation environment. Selecting equipment that doesn't adequately meet your needs can lead to insufficient precision and increased man-hours during production, so make sure you choose the right equipment. This site is designed to help those looking for a stroke measurement system discover the best way to perform measurement with confidence.
Find the best measurement method and the right equipment to measure "Stroke".
Optimal measurement system Reflective Laser Displacement Sensor
The sensor head is installed in the stroke direction to measure the distance to the target.
X
Time
Y
Distance
C
Stroke amount
KEY POINTS
The stroke amount can be measured at high speeds with high precision.
Models capable of measuring long stroke amounts are also available.
Multi-color confocal method Linearrity:From ±0.2μm Confocal Displacement sensor
CL Series
View Catalog
Spectral Interference Method Ultra-high resolution of 1 nm 2 mm microprocess sensor head
SI Series
View Catalog
Optimal measurement system Reflective 2D Laser Displacement Sensor
The stroke amount is measured by reflecting the laser line off of the side of the target side and measuring the position of the target end face.
A
Stroke amount
KEY POINTS
Stroke can be measured even if the target surface is not flat.
Displacement at multiple positions on the target can be measured simultaneously.
2D Triangulation Method. In-line Multi-point measurement. World's Fastest sampling rate at 64,000 images/sec.
LJ-X Series
View Catalog
Multi-color confocal method Linearrity:From ±0.2μm Confocal Displacement sensor
CL Series
View Catalog
Optimal measurement system Thrubeam 2D Optical Micrometer
The stroke amount is measured by finding the position of the specified point using the image obtained using the 2D optical projection method.
KEY POINTS
Stroke amounts can be measured correctly with the position correction function even if the target shifts to the left or right.
2D Telecentric Optical Method. Simultaneous measurement of up to 100 with calibrated high-speed measurement.
TM-X Series
View Catalog
INDEX