Residual Molding Detection

Sensors are used to detect whether targets remain in the mold after the ejector pin performs the ejection operation.
This page introduces vision sensor applications in the resin, rubber, and other material industries.
Sensors are used to detect whether targets remain in the mold after the ejector pin performs the ejection operation.
Sensors are used to detect misshapen side flaps on diapers being transferred on a conveyor.
Sensors are used to detect product types according to differences in O-ring size as a countermeasure against the mixing of incorrect products on lines handling multiple product types.