Application Examples —
Residual Molding Detection

- Industry
- Resin, rubber, and other material industries
- Advantages
- Improved yield
- Detection details
- Sensors are used to detect whether targets remain in the mold after the ejector pin performs the ejection operation.
Judgment details
-
OK -
NG
Key installation points
With conventional models, detection of targets left in a mold required as many sensors as detection points or changeovers.
With the IV2 Series, detection is possible for up to 16 points with one sensor, enabling multi-point detection over a wide field of view.
Target detection settings can also be configured simply by touching the target color, making it easy for anyone to configure the settings.
- Find an Application