Skewness (Rsk, Psk, Wsk) | Surface Roughness Parameters
Surface roughness parameters in JIS B 0601
- Peaks and valleys in the height direction
- Average amplitude in the height direction
- Average characteristics in the height direction
- Horizontal direction
- Hybrid
- Areal material ratio curve and probability density function
Search from the parameters list
Skewness (Rsk, Psk, Wsk)
Skewness uses the cube of the root mean square deviation to display the dimensionless cube of the sampling length Z(x).

Surface Roughness Parameters
This section explains the main parameters of ISO 4287:1997. Each parameter is classified according to primary profile (P), roughness profile (R), and waviness profile (W) in order to evaluate different aspects of the profile. (When the wavelengths of the waviness and primary profile components are compared, the surface roughness component is the asperity component of that which has the comparatively shorter wavelength.)

Search from the parameters list
Peaks and valleys in the height direction |
Arithmetical mean height (Ra, Pa, Wa)
|
Maximum height of profile (Rz, Pz, Wz)
|
Maximum profile peak height (Rp, Pp, Wp)
|
Maximum profile valley depth (Rv, Pv, Wv)
|
Mean height of profile elements (Rc, Pc, Wc)
|
Total height of profile (Rt, Pt, Wt)
|
Average amplitude in the height direction |
Root mean square deviation (Rq, Pq, Wq)
|
Average characteristics in the height direction |
Skewness (Rsk, Psk, Wsk)
|
Kurtosis (Rku, Pku, Wku)
|
Horizontal direction |
Mean width of the profile elements (RSm, PSm, WSm)
|
Hybrid |
Root mean square slope (RΔq, PΔq, WΔq)
|
Areal material ratio curve and probability density function |
Load length ratio (Rmr (c), Pmr (c), Wmr (c))
|
Profile cut level difference (Rδc, Pδc, Wδc)
|
Relative load length ratio (Rmr, Pmr, Wmr)
|
Material ratio curve (BAC)
|
Probability density function (ADF)
|

"What is line roughness?" page list