Selecting a Measurement System
Selecting by Measurement Speed
Accurate Measurement with Manual Operation
Vernier calipers and micrometers can be used to perform accurate measurements, but doing so takes time and effort. In order to perform more accurate measurement, it is necessary to perform measurements multiple times. When there are many targets to measure, this can take a long time, so these instruments can be considered not well suited for such measurement operating conditions.
Fast Measurement with Automatic Operation

Using an image dimension measurement system makes it possible to measure dimensions in multiple locations on complicated targets at the same time. There is no need to perform measurements multiple times, and measurements can be performed quickly even for multiple targets.