All You Need To Do Is
Clamp-On

ModelsDownload Catalog

  • 1. Clamp-On Directly to the Outside of a PipeLearn About Clamp-OnLearn More

    No pipe modification or downtime is needed with the FD-R Series.Download Catalog

    3 components are all that is necessaryMount in minutues with as few as 4 screws

  • 2. Pipe Material, Sizes and LiquidsLearn More

    Clamp-On technology allows for usage with pipe sizes up to 8", regardless of liquid or pipe material. Download Catalog

  • 3. Accuracy and Additional FeaturesLearn More

    Impressive accuracy with several additional features, including integrated temperature monitoring.Download Catalog