Mobile Computers / Handheld Computers
Mobile Computers / Handheld Computers
Handheld computers speed up data collection for many business-critical applications in industries such as manufacturing and logistics. Improve work efficiency with a large touch screen and ability to instantly read dirty or distant barcodes. The OCR function can optimize work even if no barcodes are present.
Product Lineup
The DX Series is a high-speed, rugged, and flexible PDA designed for enterprise purposes. It solves the problems of increasingly complex applications and improves efficiency at various worksites. The DX Series comes with two different screen sizes—six inches and four inches—to match differing application needs. The ergonomic, one-handed grip, makes the DX Series easy to use even with the large six-inch screen and the high capacity 6060 mAh battery allows operators to work uninterrupted. Not only does the DX Series provide high-speed reading and excellent durability, but the RFID reader and other expansion units allow it to flexibly respond to on-site changes.
Features
Options for Any Operation
Two available screen options—six inches and four inches—are suitable for any user. With lighting fast scanning, the DX Series increases productivity by speeding up data acquisition. The rugged design eliminates downtime caused by repairs in normal or extreme environments.
Two Screen Sizes Available for Different Worksites
- Large six-inch LCD and compact four-inch LCD
High Speed Reading for Increased Productivity
- Equipped with KEYENCE’s proprietary algorithm
- Improved reading performance for increased operation efficiency
- High speed and reliable code reading
Rugged Design for Use in Harsh Environments
- Enterprise means durable
- Drop resistance: 2.7 m 8.9' *
- 3.0 m 9.8' with a rubber bumper *
* This is a test value. The value is not guaranteed.
Multiple Attachment Units for Different Applications
The attachments communicate directly to the device, rather than through Bluetooth®. This allows for faster RFID reading with no programming required. These attachments charge with the same connection as the main unit, requiring fewer cradles and cables.
RFID (High Output) Unit
Quick and easy multi tag scanning
RFID (Medium Output) Unit
Reading and writing of specific RF tags
Ten-Key Pad Unit
Tactile attachment for operator comfort
Gun Grip Unit
Easy targeting at logistics sites
Our new, full-range model of handheld computers, the BT-A700 Series, is capable of reading codes from a minimum distance of 1 in (2.5 cm). to a maximum distance of 10 m (30 ft). Its impressive reading range and speed enable users to read codes instantaneously in one hand not only while standing but also while seated in a forklift. This leads to impressive productivity improvements. The combination of the first-in-class full-range camera and ultra-high-speed decoding allows instantaneous reading of barcodes even from an angle. The ease of on-site use has also been greatly enhanced. The compact body with a largest-in-class 5-inch screen offers excellent grip to allow stable one-handed operation. Rugged design with a tempered glass screen withstands drops from heights of 2.4 m (8 ft). The device can also be used continuously for up to 32 hours.
Features
The First-in-Class Full-Range Camera
KEYENCE developed a proprietary full-range camera capable of capturing codes at the optimum focal point from near-range to far-range distances. This enables code reading across the entire range.
Excellent One-Handed Operability
The reader is easy to point at the target and uses a gun-grip shape that fits easily in your hand. We combined the conventional design with intuitive built-in keys enabling single-handed operation.
Before
Input using both hands
After
Input using one hand
The BT-A500 Series Handheld Computer with Android™ OS dramatically improves on-site efficiency by boosting the speed of repeated daily tasks. In addition to the ability to instantly read codes under any conditions, the shape of the device is optimized for Android OS performance, allowing for fast one-handed operation. This model also has excellent durability for tough conditions. The rigid chassis and damper mechanism enables the device to withstand drops from 2 m(6.6 ft) as well as 20000 repeated impacts from 30 cm(0.98 ft). Built-In implementation, maintenance, and support tools are also available. The kitting function allows users to copy settings from a single unit to multiple devices and the remote access function enables support and troubleshooting of a device independent of its location.
Features
Instant Reading of Challenging Codes
Instant Reading Even when Codes are Damaged or Plastic Wrapped
Plastic wrapping
Wrinkled
Damaged
Conventional Models
Unreadable due to plastic wrapping
BT-A500
Readable even with plastic wrapping
Batch Reading of Multiple Codes
Conventional Models
Reading many codes takes time
BT-A500
Batch reading for faster data collection
Scan Any Printed Text in Addition to Codes
Conventional Models
Time-consuming inspection, recording, and manual logging
BT-A500
Instant reading of any text
Examples of Readable Text
Product label
Food expiration date (cardboard)
Pharmaceutical expiration date/lot number
PCB
Fast One-Handed Operation with Hard-Keys and Touch Panel
The device includes a finger rest hook on the back for improved handling and stability. In addition, the LCD panel is raised slightly from the grip to allow for stable one-handed operation of both hard keys and the touch screen.
Highly Durable Structure for Tough Conditions
The rigid chassis significantly prevents device deformation and a damping mechanism helps absorb repeated impacts to the main PCB.
The BT-W100 Series Handheld Computer is an information terminal type model offering both one-handed operation and high visibility with a large screen. Its 3.5-inch large VGA LCD can display more information at a time. A viewing angle of 260, twice that of conventional models, enables user's to recognize images and data clearly even when viewing the screen from an angle. Despite the large screen, the lightweight 257g body has been designed to have an easy-to-grasp round shape and center-of-gravity that directs the weight of the device naturally into the users hand. This makes it natural and stable to hold and allows smooth operation, even for one-handed operation. The device also has a battery with high energy density and proprietary power-saving control enables continuous use for 22 hours.
The BT-W80 Series Handheld Computer offers long-term durability. The battery can be used for 23 hours and its body withstands drops from heights of 3 m (10.0') *. It can endure the harshest environments among the lineup to allow reliable use even in severe worksites. The decoding engine has been redesigned to provide greatly improved reading capabilities for difficult-to-read codes and resistance to hand movement. KEYENCE’s proprietary power-saving control and a battery offering high energy density ensure long-duration use. This model also offers high operability based on the easy-to-hold shape, balanced center of gravity, and key layout. This is a handheld computer that resulted from a thorough pursuit of ease of use and reliability on worksites. * 2.5 m (8.5') for the BT-W85.
The BT-W70 Series Handheld Computer is an ultra-lightweight model with a slim design. It is best suited for long-term continuous use. It weighs only 130g, achieving a weight reduction of 30% when compared with conventional products. The compact body with an overall length of just 156 mm (6.14") can be handled easily. This compactness and lightweight allow a significant reduction of loads over long periods of work. Of course, it has all the functionality required by professionals. The proprietary power-saving system has achieved continuous use for 26 hours with stable CPU operation. This allows even worksites to use a two-shift system to save time and labor for charging or replacing battery packs. The robust design even withstands drops from heights of 1.5 m (5.0') as well as continuous impacts.
Handheld computers are highly portable terminal devices used for reading and collecting data concerning items. In recent years, not only can they read barcodes and 2D codes but they are capable of optical character recognition (OCR) to read characters directly marked on products and parts, such as lot numbers and serial numbers, as well as expiration dates. Unlike handheld code readers used for reading codes only, handheld computers have a CPU and LCD screen built into the body. They can be used for various applications through the use of business programs, as well as for information browsing and alert display. Typical applications are inventory, work-in-progress, and process management of parts, products, and raw materials. Handheld computers must provide excellent operability, durability, waterproofing, and dust proofing to enable their use in various worksites in the manufacturing, logistics, retail, and wholesale fields.
Benefits of Mobile Computers / Handheld Computers
Barcodes, 2D codes, and characters on product slips, instruction sheets, products, and parts can be instantaneously read, converted into data, and recorded.
It is also possible to record additional information such as the time of reading, which greatly improves the efficiency of warehousing and process management.
Some types of handheld computers can use optical character recognition (OCR) to acquire characters, such as serial numbers and lot numbers directly marked on products and parts, as well as expiration dates. This is effective for both reducing man-hours and preventing careless mistakes during the management of products and parts with no barcodes / 2D codes, which were impossible through visual check and manual entry.
After reading one code, handheld computers can read the information linked with the code automatically or can export information automatically to a specified row/column in Excel or other software.
The data read with handheld computers are saved automatically. To make it easier to collect data from each transaction, the saving format can be determined in advance, which reduces the number of work-hours spent on data management.
Some operation-specific applications may require labor and cost for programming. Since handheld computers allow the setting of business applications without programming, they can save development costs and the time and labor required before the start of the operation.
Handheld computers capable of wireless connection allow readout data to be applied to the system in real-time.
With paper-based aggregation, the overall results can be checked only after operations such as inventory and warehousing are complete and the data is entered into a PC. On the other hand, with wireless type handheld computers, the results can be transmitted as the work is being performed, so the status can be checked in real-time. This enables management with no time lag, which was impossible through paper-based aggregation. This prevents careless mistakes when data is created from paper or inventory is made by several workers. It also prevents mixed-up information in workplaces where the inventory changes frequently.
Handheld Computer Case Studies
Automobiles / Transport Equipment
Typical handheld computer usage examples were explained in “Handheld Computer System Installation Applications,” but this section introduces actual application examples regarding automobiles / transport equipment in the manufacturing industry. Actual examples will be used to explain the problems in various processes at manufacturing sites for automobiles / transport equipment and the advantages provided by installing handheld computers in said sites.
Electrical / Electronic Devices and Semiconductors
This section introduces actual application examples regarding electrical / electronic devices and semiconductors in the manufacturing industry. Actual examples will be used to explain the problems in various electrical / electronic device and semiconductor processes and the advantages provided by installing handheld computers.
Food / Medicine / Cosmetics
This section introduces actual application examples regarding food, medicine, and cosmetics in the manufacturing industry. Actual examples will be used to explain the problems in various food, medicine, and cosmetic processes and the advantages provided by installing handheld computers.
Logistics
This section introduces handheld computer application examples in the logistics industry. Actual examples will be used to explain the problems in various processes in the logistics industry and the advantages provided by installing handheld computers.
Specialized Stores
This section introduces handheld computer application examples in the retail industry. Here we explain handheld computer application examples at specialized stores such as clothing stores within the retail industry.
Volume Retailers
This section introduces handheld computer application examples in the retail industry. Here we will explain application examples of volume retailers, online grocery stores, and other parts of the retail industry that are comparatively large scale and handle a large number of products.
Inventory Management
The change in manufacturing from production of large lots of a narrow variety of products to production of small lots of a wide variety of products has led to an increase in the hassle involved in inventory management. This is a major problem not only for the manufacturing industry but also for the logistics industry, which transports products, and the retail industry, which sells products to consumers. The key items used in solving this problem are barcodes, 2D codes, and handheld computers. This section introduces items such as basic knowledge pertaining to inventory management, the flow for installing handheld computers, the way to use handheld computers, and the advantages of doing so.
Picking
The term picking is mainly used in logistics work and refers to the collecting and shipping of products stored in warehouses and distribution centers. In recent years, the load on picking has greatly increased due to the increased demand for online shopping. Handheld computers have been installed in the logistics industry from early on. This section discusses picking work as a typical application, introducing items such as basic knowledge pertaining to picking, the flow for installing handheld computers, the way to use handheld computers, and the advantages of doing so.
Traceability
Traceability is the concept of making it possible to track a product from procurement of raw materials to production, consumption, or disposal in order to clarify when, where, and by whom a given product was created. It has been carried out in the manufacturing industry from a long time ago for quality management and quality assurance but has become common in the food and pharmaceutical industries due to increased consciousness of safety in recent years. This section introduces items such as basic knowledge pertaining to traceability, the flow of traceability using handheld computers, and the advantages of doing so.
Pokayoke (Error-proofing)
Mechanisms for detecting or preventing the generation of defects caused by careless mistakes, which are unavoidable at manufacturing worksites, is referred to as pokayoke (error-proofing). This section introduces items such as basic knowledge pertaining to careless mistakes and pokayoke (error-proofing), the way to use a handheld computer system to perform pokayoke (error-proofing) and the advantages of doing so, how to install handheld computers, and the flow for operation of handheld computers.
This website describes basic knowledge about handheld computers and how to use them for each industry and operation. It also introduces installation examples by industry and application. Useful for everyone, from beginners to those considering system improvements.
Frequently Asked Questions About Mobile Computers / Handheld Computers
Handheld code readers are a type of barcode reader specialized just for reading (scanning) codes. The readout data should be processed with a connected PC, so handheld code readers cannot be used separately from a PC and carried around like handheld computers.
On the other hand, handheld computers have an LCD screen, CPU, and memory built into the body. Programs can be embedded so that not only can they read data but they can also perform other required processing such as checking (displaying), matching, and saving data. Programs can be rewritten depending on the usage or purpose of the work. For example, you can set which of several information pieces obtained from one reading is to be entered automatically into which rows/columns in Excel.
The installation requires a variety of equipment such as a PC or a server to communicate with during operation, a battery that supplies the power and its charger, and a printer used to output data (when required). It is also necessary to develop software to provide system functions and operability that match the usage environment and the purpose. Examples of issues handled by the software include how to aggregate and process data or how to display the aggregated data on a PC screen.
On the other hand, some handheld computers are designed for simple operations by adopting a common platform, using dedicated software to create business programs quickly, and aggregating data as intended with Excel. Hence, it is important to consider the hardware, software, and other items suitable for the purpose, scale, and existing system, prior to installation.
The different handheld computer models have a wide variety of functions to match varying industries and applications. For example, to establish communication with a system within a large warehouse or store, select a type with a built-in wireless LAN interface. To perform work in a limited space, select a Bluetooth-equipped model.
There are cases in which recent inexpensive smartphones are used instead. This, however, may lead to expensive application development costs. Handheld computers are designed specifically for business purposes so that they can meet various needs in workplaces. Check the specifications such as the reading distance, speed, and accuracy for various codes and optical character recognition (OCR), as well as shock resistance, environmental resistance, and continuous usage time. It is also important to confirm the compatibility, availability, and whether technical support can be obtained or not.
Equipping an operator with the appropriate mobile computer enables them to speed up data collection for many business-critical applications (receiving, storage, inventory, picking, poka-yoke, traceability, shipping, etc.) by minimizing unnecessary trips to a work terminal. Utilizing barcode scanning, where possible, offers a nearly instantaneous data capture method over manual entry or pen & paper systems. Additionally, mobile computers can be connected to your business system to provide operators with immediate feedback and work instructions while they perform their responsibilities.
Adopting the right mobile computer device for your application should cut down on extraneous material and employee movement, lessen the frequency or severity of errors caused by mistakes, and increase overall operator productivity.
Companies of all industries rely on various systems to aid with core business operations. The nature and size of the business often dictate the characteristics of the ideal business system, by functionality and infrastructure. Data system technology is continuously evolving and a mobile computer device with a modern platform can adapt to fit the infrastructure of current or dated systems. From a technical standpoint, mobile computers can integrate into these systems via WLAN (WiFi) configurations with supported web browsers, telnet protocol, and remote desktop protocol (RDP), as well as Bluetooth connection, batch data transfer using a wired connection, or an application-specific embedded “App” on the mobile computer. Consult with your business system support team and mobile computer product expert to select the most effective solution.
To maximize the value of your mobile computer technology, consider the specifications that will best fit your operators’ needs. Device evaluation should consider factors that prioritize ease-of-use for the intended use of the mobile computer model. A few of these factors include the device’s screen size, form factor, battery capacity, and barcode scanning specifications. Work with a product expert to customize your mobile computer’s settings to the best possible configuration, such as restricting access to non-approved work applications on the device or optimizing the barcode scanning performance. Additionally, consider the desired lifespan of the mobile computer to minimize total cost of ownership. Review the mobile computer’s durability specifications (max. drop height, tumble rating, and ingress protection rating) and available maintenance packages with the manufacturer to protect your investment. Lastly, train your operators on proper usage.
Installing handheld mobile computers capable of reading non-barcode characters on location signage and product numbers can reduce errors that arise during visual inspection.
This guide summarizes the applications of handheld mobile computers. It provides easy-to-understand descriptions, from basic knowledge such as the abilities of handheld mobile computers, the environment required for installation, and successful applications, to installation examples by industry and important points on selecting handheld mobile computers.
This document summarizes solutions to eliminate shipping mistakes in the logistics industry. It describes ways to use handheld mobile computers to prevent mistakes when packages have no barcodes and to solve problems in various processes such as receiving, shelving, picking, and shipping inspection.
This document covers the system of logistics and basic knowledge of operations, the roles required of next-generation logistics, methods to improve efficiency, and operation improvement examples. It is packed with useful information and recommended to everyone involved in logistics from beginners to experts.