How to Choose the Best Data Acquisition System (DAQ)

Summary: Selecting a DAQ system starts with sensor and signal compatibility, then sampling rate (1–100 Hz for low-speed, 1 kHz–100 kHz for mid-range, 100 kHz+ for high-speed applications), then bit resolution (12-bit for basic logging, 16-bit for mid-range, 24-bit for high precision). Common mistakes are fixating on sampling rate or bit resolution while overlooking sensor compatibility, data processing, and power needs. Filtering, software, power and portability, and vendor support round out the decision. Provided by KEYENCE.

Why does choosing the right DAQ matter?

Different applications — manufacturing, research, or quality control — demand varying levels of sampling speed, resolution, and processing capabilities. High-speed vibration analysis, for example, differs from long-term environmental monitoring, making proper system selection essential.

What are the common DAQ selection mistakes?

Many buyers fixate on sampling rates or bit resolution but overlook sensor compatibility, data processing, and power needs. Underestimating the required sampling rate can cause aliasing errors, while low-resolution systems may fail in high-precision applications. Neglecting filtering, noise reduction, and scalability can also lead to performance issues over time.

Which sensors must the DAQ support?

For accurate measurements, a DAQ system must be compatible with the signal output of the sensors. Some sensors output analog signals that require amplification and conditioning. Others output digital data, which requires a system with appropriate communication protocols (I2C, SPI, Ethernet, USB).

How fast should the DAQ sample data?

Application classSampling rateTypical use
Low-speed1–100 HzTemperature, humidity, and slow-changing industrial processes
Mid-range1 kHz–100 kHzStructural testing, pressure monitoring, machine diagnostics
High-speed100 kHz and aboveVibration analysis, acoustic testing, transient signal capture, shock monitoring

Oversampling enhances accuracy and reduces artifacts. A signal must be sampled at over twice its highest frequency (the Nyquist rate) to prevent distortion, but 10x ensures better noise filtering and resolution.

How does bit resolution affect data quality?

Bit resolution defines the smallest measurable change in a signal. Higher bit resolution improves dynamic range, allowing DAQ systems to capture both weak and strong signals simultaneously.

ResolutionDiscrete levelsSuited to
12-bit DAQ~4,096 discrete levelsBasic logging applications
16-bit DAQ~65,536 discrete levelsMid-range applications
24-bit DAQ~16 million discrete levelsHigh-precision measurements in vibration, sound, and scientific research

For precision applications, the dynamic range (measured in dB) should be high enough to capture small fluctuations without signal distortion. A range of 100–160 dB ensures clear and detailed signal acquisition, especially in acoustic, RF, and structural testing environments.

Real-time processing or logged data?

How do I handle noise and filtering?

Noise affects measurement accuracy, requiring filters to remove unwanted frequencies.

What should I check in DAQ software?

DAQ hardware is only as good as its software interface. When evaluating software, consider a user-friendly UI (intuitive dashboard, simple configuration), compatibility (Windows, Linux, cloud platforms), real-time visualization (graphing, FFT analysis, live data streaming), and API and SDK support (for Python, MATLAB, LabVIEW).

How do I choose the right form factor?

Power: battery-powered DAQs are ideal for field use and remote data logging; AC/DC-powered DAQs are best for lab and industrial applications requiring high-speed data capture.

Portability and environment:

What should I consider when comparing DAQ brands?

Brand reputation and warranty policies: long-term reliability and industry recognition, plus comprehensive warranty coverage. Availability of customer and technical support: 24/7 technical assistance, and on-site calibration and repair services.

KEYENCE offers data loggers designed for high-precision data acquisition, including the NR-500 and NR-X models.

Source: KEYENCE, "How to Choose the Best Data Acquisition System (DAQ)" https://www.keyence.com/products/daq/data-loggers/resources/data-logger-resources/how-to-choose-the-best-data-acquisition-system.jsp