TEL
  1. Home
  2. KEYENCE TV
  3. BG Automation Video Testimonial - IM-8000 Series

BG Automation Video Testimonial - IM-8000 Series

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Discover how BG Automation in Derby, KS utilizes the KEYENCE IM-8030T Instant Measurement System to make part inspection faster and easier than ever before. With the rotary unit, they can easily take 360 degree measurements on cylinders and threads, and the height probe allows them to push their inspection into the 3rd dimension. With an easy-to-use interface, anyone can be an inspector with the KEYENCE IM-8000 Series.

      Download the catalog for more information: