Detection based on “Light”
Features and advantages of “received light” recognition type laser sensors

Features

Visible beam spot for easy installation

Visible beam spot for easy installation

Unlike LED light, a laser travels in a straight line so that the position of the beam spot can be identified quickly. This greatly reduces installation time compared to photoelectric sensors.

Long detecting distance

Long detecting distance

The beam spot of a laser sensor remains small over a long range, eliminating any concern about the detecting distance.

Small beam spot ensuring high accuracy

Small beam spot ensuring high accuracy

The minimum beam spot of 50 μm 1.97 Mil (among KEYENCE lineup) allows for reliable detection of small targets.

Detection through a narrow space

The focused light allows for detection of targets through a narrow space.

Tip

column

With KEYENCE sensors, sensitivity can be set easily with a push of a button. Moreover, the full lineup conforms to Class 1 laser requirements, ensuring safe operation (LV-N Series).

INDEX

KEYENCE Product Catalogs:

We solve the annoyance about the sensor!