Air-Free High Speed Sensing Ionizer
SJ-H series
Bar Type Main Unit, Standard Model 2280 mm SJ-H228A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-H228A | |||
Type | HA | |||
Ion generation method | Corona discharge method | |||
Structure | Shockless resistive coupling type | |||
Voltage application method/applied voltage | Pulse AC method, ±7000 V | |||
Ion balance control method | Dual I.C.C. method | |||
Ion balance | ±30 V *1 | |||
Operating distance | 50 to 2000 mm 1.97" to 78.74" | |||
Control input | NPN open collector or contact point signal without voltage | |||
Control output | NPN photo relay, Maximum 100 mA max. (40 V or less) | |||
Major functions | Condition alarm, ion level alarm, alarm output | |||
Air purge connection port | Rc 1/8 | |||
Air purge supplied pressure | 0.5 MPa or less *2 | |||
Effective length | 2280 mm 89.76" *3 | |||
No. ofelectrodes | 36 | |||
Static elimination bar length | 2240 mm 88.19" | |||
Rating | Power voltage | 24 VDC to 36 VDC ±10% | ||
Current consumption | 500 mA (at 24 V), 350 mA (at 36 V) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 35 to 85% RH (no condensation) | |||
Material | Electrode probe | Tungsten | ||
Main unit | ABS/PC | |||
Weight | Static elimination bar | 2350 g 82.89 oz | ||
*1 Measured under the following conditions. |