Built-in amplifier photoelectric sensors
PZ-G series
Specs Built-in amplifier photoelectric sensors PZ-G series
Model |
PZ-G51CN |
PZ-G52CN |
PZ-G41CN |
PZ-G42CN |
PZ-G101CN |
PZ-G102CN |
PZ-G61CN |
PZ-G62CN |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam, Standard |
Thrubeam, High-power |
Diffuse Reflective, Long-range |
Diffuse Reflective, Short-range |
Diffuse Reflective, Narrow view reflective |
Diffuse Reflective, Definite reflective |
Retro-reflective, Long-range (with P.R.O. function)*2 |
Retro-reflective, Transparent object detection*2 |
|||
Shape |
Rectangular |
||||||||||
Output |
NPN |
||||||||||
Cable connection |
M8 connector *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular connector models: Approx. 10 g |
||||||||||
*1 Cable sold separately for connector models |
Model |
PZ-G51CP |
PZ-G52CP |
PZ-G41CP |
PZ-G42CP |
PZ-G101CP |
PZ-G102CP |
PZ-G61CP |
PZ-G62CP |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam, Standard |
Thrubeam, High-power |
Diffuse Reflective, Long-range |
Diffuse Reflective, Short-range |
Diffuse Reflective, Narrow view reflective |
Diffuse Reflective, Definite reflective |
Retro-reflective, Long-range (with P.R.O. function)*2 |
Retro-reflective, Transparent object detection*2 |
|||
Shape |
Rectangular |
||||||||||
Output |
PNP |
||||||||||
Cable connection |
M8 connector *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular connector models: Approx. 10 g |
||||||||||
*1 Cable sold separately for connector models |
Model |
PZ-G51EN |
PZ-G52EN |
PZ-G41EN |
PZ-G42EN |
PZ-G101EN |
PZ-G102EN |
PZ-G61EN |
PZ-G62EN |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam, Standard |
Thrubeam, High-power |
Diffuse Reflective, Long-range |
Diffuse Reflective, Short-range |
Diffuse Reflective, Narrow view reflective |
Diffuse Reflective, Definite reflective |
Retro-reflective, Long-range (with P.R.O. function)*2 |
Retro-reflective, Transparent object detection*2 |
|||
Shape |
Rectangular |
||||||||||
Output |
NPN |
||||||||||
Cable connection |
M12 pigtail |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular M12 pigtail quick disconnect model: Approx. 30 g |
||||||||||
*1 Cable sold separately for connector models |
Model |
PZ-G51EP |
PZ-G52EP |
PZ-G41EP |
PZ-G42EP |
PZ-G101EP |
PZ-G102EP |
PZ-G61EP |
PZ-G62EP |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam, Standard |
Thrubeam, High-power |
Diffuse Reflective, Long-range |
Diffuse Reflective, Short-range |
Diffuse Reflective, Narrow view reflective |
Diffuse Reflective, Definite reflective |
Retro-reflective, Long-range (with P.R.O. function)*2 |
Retro-reflective, Transparent object detection*2 |
|||
Shape |
Rectangular |
||||||||||
Output |
PNP |
||||||||||
Cable connection |
M12 pigtail |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular M12 pigtail quick disconnect model: Approx. 30 g |
||||||||||
*1 Cable sold separately for connector models |
Model |
PZ-G51B |
PZ-G52B |
PZ-G41B |
PZ-G42B |
PZ-G101B |
PZ-G102B |
PZ-G61B |
PZ-G62B |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam |
Thrubeam |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Retro-reflective *2 |
Retro-reflective *2 |
|||
Shape |
Threaded |
||||||||||
Output |
Bipolar |
||||||||||
Cable connection |
Cable (2 m 78.74") *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Threaded models (front M18 part): 1.0 N m max., (side slotted hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual, M18 nut x 1 piece (threaded models only) |
||||||||||
Weight |
Threaded cable models: Approx. 65 g (Thrubeam-models transmitter: Approx. 55 g) |
||||||||||
*1 Cable sold separately for connector models |
Model |
PZ-G51CB |
PZ-G52CB |
PZ-G41CB |
PZ-G42CB |
PZ-G101CB |
PZ-G102CB |
PZ-G61CB |
PZ-G62CB |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam, Standard |
Thrubeam, High-power |
Diffuse Reflective, Long-range |
Diffuse Reflective, Short-range |
Diffuse Reflective, Narrow view reflective |
Diffuse Reflective, Definite reflective |
Retro-reflective, Long-range (with P.R.O. function)*2 |
Retro-reflective, Transparent object detection*2 |
|||
Shape |
Threaded |
||||||||||
Output |
Bipolar |
||||||||||
Cable connection |
M12 connector *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Threaded models (front M18 part): 1.0 N m max., (side slotted hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual, M18 nut x 1 piece (threaded models only) |
||||||||||
Weight |
Threaded connector models: Approx. 15 g |
||||||||||
*1 Cable sold separately for connector models |
Thrubeam / Diffuse Reflective
Model |
PZ-G51N |
PZ-G52N |
PZ-G41N |
PZ-G42N |
PZ-G101N |
PZ-G102N |
PZ-G61N |
PZ-G62N |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam |
Thrubeam |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Retro-reflective *2 |
Retro-reflective *2 |
|||
Shape |
Rectangular |
||||||||||
Output |
NPN |
||||||||||
Cable connection |
Cable (2 m 78.74") *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular cable models: Approx. 60 g (Thrubeam-models transmitter: Approx. 50 g) |
||||||||||
*1 Cable sold separately for connector models |
Retro-reflective
Model |
PZ-G51P |
PZ-G52P |
PZ-G41P |
PZ-G42P |
PZ-G101P |
PZ-G102P |
PZ-G61P |
PZ-G62P |
|||
Image |
|
|
|
|
|
|
|
|
|||
Type |
Thrubeam |
Thrubeam |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Diffuse Reflective |
Retro-reflective *2 |
Retro-reflective *2 |
|||
Shape |
Rectangular |
||||||||||
Output |
PNP |
||||||||||
Cable connection |
Cable (2 m 78.74") *1 |
||||||||||
Detecting distance |
20 m |
40 m |
1 m 3.3' |
300 mm |
200 mm |
5 to 45 mm |
0.1 to 4.2 m |
0.1 to 1 m |
|||
Spot diameter |
― |
Approx. 5 mm |
Approx. 2 mm |
― |
|||||||
Light source |
Red LED |
Infrared LED x 2 |
Red LED |
Infrared LED |
|||||||
Sensitivity adjustment |
1-turn trimmer (230°) |
||||||||||
Response time |
500 µs |
||||||||||
Operation mode |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||||||
Indicators (LED) |
Power (T): Orange LED |
Output: Orange LED, |
|||||||||
Control output |
Open collector output, 30 V max., 100 mA max., Residual voltage: 1 V max. |
||||||||||
Protection circuit |
Reversed polarity, overcurrent protection, surge absorber |
||||||||||
Interference suppression |
Up to 2 units |
Up to 2 units |
|||||||||
Tightening torque |
Rectangular models (Mounting hole part): 0.5 N m max. |
||||||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||||||
Current consumption |
Transmitter: 20 mA or less, Receiver: 28 mA or less |
Transmitter: 25 mA or less, Receiver: 28 mA or less |
34 mA or less |
||||||||
Environmental resistance |
Enclosure rating |
IEC: IP67/NEMA: 4A, 6, 12/DIN: IP69K |
|||||||||
Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. |
||||||||||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||||||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||||||
Material |
Housing, M18 nut |
Glass-fiber reinforced PBT |
|||||||||
Lens cover |
Polyarylate (PAR) |
Acrylic |
Polyarylate (PAR) |
||||||||
Trimmer |
Glass-fiber reinforced polyamide (PA) |
||||||||||
Case connection |
Screw: Nickel-plated iron and zinc, packing: nitrile butadiene rubber (NBR) |
||||||||||
Cable (cable models only) |
Polyvinyl chloride (PVC) |
||||||||||
Connector (connector type with cable only) |
― |
||||||||||
Accessories |
Instruction manual |
||||||||||
Weight |
Rectangular cable models: Approx. 60 g (Thrubeam-models transmitter: Approx. 50 g) |
||||||||||
*1 Cable sold separately for connector models |