Amplifier Separate Type Photoelectric Sensor
PS-N series
Amplifier Unit, Cable Type, Expansion Unit, PNP PS-N12P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PS-N12P | |||
Type | Cable | |||
Output | PNP | |||
Main unit/Expansion unit | Expansion unit | |||
I/O | Control outputs | 1 output | ||
External input | None | |||
Output selection | LIGHT-ON/DARK-ON (switch-selectable) | |||
Timer function | Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, Timer duration selectable: 1 ms to 9999 ms, Maximum error against the setting value: ±10% max. | |||
Control output | PNP open collector 30 V, (without expansion) 100 mA max., (with expansion) 20 mA max, | |||
Number of interference prevention units | 4 for TURBO/SUPER/ULTRA/MEGA (When set to DOUBLE, the number of interference-prevention units will be doubled) | |||
Response time | 500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) | |||
External input | Input time 2 ms (ON)/20 ms (OFF) or more*1 | |||
Case size | H 32.6 mm 1.28"× W 9.8 mm 0.39" × L 78.7 mm 3.1" | |||
Unit expansion | Up to 16 units (Up to 17 units including 1 main unit can be connected in total.) | |||
Protection circuit | Reverse polarity protection, Over-current protection, Surge absorber | |||
Rating | Power voltage | 24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS | ||
Power consumption | Normal: 860 mW or less (at 30V. 30 mA max. at 24 V, 35 mA max. at 12 V) | |||
Environmental resistance | Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing)*2 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Case | Main unit and cover material: Polycarbonate | ||
Cable | PVC | |||
Weight | Approx. 65 g | |||
*1 Input time is 25 ms (ON)/25 ms (OFF) when the external calibration time is selected. |