Image-Based Laser Sensor
IX series
Specs Image-Based Laser Sensor IX series
Sensor Head
Model |
IX-055 |
IX-080 |
IX-150 |
IX-360 |
IX-360W |
|||
Image |
|
|
|
|
|
|||
Reference distance |
55 mm 2.17" |
80 mm 3.15" |
150 mm 5.91" |
360 mm 14.17" |
||||
Measuring distance |
45 to 65 mm 1.77" to 2.56" |
62 to 98 mm 2.44" to 3.86" |
100 to 200 mm 3.94" to 7.87" |
280 to 440 mm 11.02" to 17.32" |
||||
Detection area |
Scan mode |
Measuring distance of 45 mm 1.77": 27.5 × 20.5 mm 1.08" × 0.81" |
Measuring distance of 62 mm 2.44": 36.5 × 27.0 mm 1.44" × 1.06" |
Measuring distance of 100 mm 3.94": 56.5 × 42.0 mm 2.22" × 1.65" |
Measuring distance of 280 mm 11.02": 66.0 × 49.5 mm 2.6" × 1.95" |
Measuring distance of 280 mm 11.02": 150 × 113 mm 5.91" × 4.45" |
||
Line mode |
Measuring distance of 45 mm 1.77": 27.5 mm 1.08" |
Measuring distance of 62 mm 2.44": 36.5 mm 1.44" |
Measuring distance of 100 mm 3.94": 56.5 mm 2.22" |
Measuring distance of 280 mm 11.02": 66.0 mm 2.6" |
Measuring distance of 280 mm 11.02": 150 mm 5.91" |
|||
Laser Light source |
Light source |
660 nm (visible light) wavelength red semiconductor laser |
||||||
Laser class |
Class II laser product (FDA [CDRH] Part 1040.10), Class 2 laser product (IEC 60825-1: 2014) |
Class 2 laser product (IEC 60825-1: 2014, FDA [CDRH] Part 1040.10 *11) |
||||||
Output |
0.95 mW (FDA [CDRH] Part 1040.10), 1.6 mW (IEC 60825-1: 2014) |
2.8 mW |
||||||
Height(Z direction) |
Minimum detectable object size |
Scan mode |
Height |
ø0.7 mm ø0.0276" *2 |
ø1.0 mm ø0.0394" *2 |
ø1.7 mm ø0.0669" *2 |
ø1.8 mm ø0.0709" *2 |
ø3.8 mm ø0.1496" *2 |
Average height |
ø0.4 mm ø0.0157" *3 |
ø0.5 mm ø0.0197" *3 |
ø0.9 mm ø0.0354" *3 |
ø1.2 mm ø0.0472" *3 |
ø2.6 mm ø0.1024" *3 |
|||
Pin height |
ø0.3 mm ø0.0118" *4 |
ø0.4 mm ø0.0157" *4 |
ø0.8 mm ø0.0315" *4 |
ø0.9 mm ø0.0354" *4 |
ø1.9 mm ø0.0748" *4 |
|||
Line mode |
0.5 mm × 0.5 mm 0.0197" × 0.0197" *5 |
0.7 mm × 0.7 mm 0.0276" × 0.0276" *5 |
1.1 mm × 1.1 mm 0.0433" × 0.0433" *5 |
1.2 mm × 1.5 mm 0.0472" × 0.0591" *5 |
2.6 mm × 2.6 mm 0.1024" × 0.1024" *5 |
|||
Repeatability |
10 μm *6 |
20 μm *6 |
50 μm *6 |
150 μm *6 |
||||
Width(X direction) |
Minimum edge detection |
Line mode |
0.3 mm 0.0118" *7 |
0.4 mm 0.0157" *7 |
0.5 mm 0.0197" *7 |
1 mm 0.0394" *7 |
2 mm 0.0787" *7 |
|
Estimated detection |
(When measuring the height between two points, the minimum step difference is as follows. |
|||||||
Sampling cycle |
Scan mode |
120 ms (min.) (typical) |
||||||
Line mode |
6 ms / 11 ms (selectable) |
|||||||
Image receiving element |
Monochrome CMOS image sensor |
|||||||
Image capture lighting |
Light source |
Red LED |
||||||
Lighting method |
Pulse lighting |
|||||||
Temperature characteristics |
0.04% of F.S./°C *8 |
0.08% of F.S./°C *8 |
0.04% of F.S./°C *8 |
|||||
Environmental resistance |
Enclosure rating |
IP67 |
||||||
Ambient light |
Incandescent lamp, 5000 lux or less *9 |
Incandescent lamp, 3000 lux or less *9 |
||||||
Ambient temperature |
0 to +45°C 32 to 113°F (No freezing) *10 |
|||||||
Relative humidity |
35 to 85% RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
500 m/s2 1640'/s2, 3 times in each of the 3 directions |
|||||||
Material |
Main unit case: Zinc die-casting / Front cover: Glass, acrylic (hard coat) / Operation indicator cover: TPU / Connector ring: PBT / Connector: Zinc die-casting |
|||||||
Weight |
Approx. 190 g |
Approx. 300 g |
||||||
*1 X: Long-side direction of laser, Y: Short-side direction of laser |
Sensor Amplifier
Model |
IX-H2000 |
IX-H2050 |
|||
Image |
|
|
|||
Main unit / expansion unit |
Main unit |
Expansion unit |
|||
Display |
Min. display unit |
Z axis |
10 μm *1 |
||
X axis |
50 μm *1 |
||||
Display range |
Z axis |
±999.99 to ±999 mm 39.33" (with 4 selectable steps) *1 |
|||
X axis |
±999.95 to ±999 mm 39.33" (with 4 selectable steps) *1 |
||||
Tools |
Scan mode |
Height, Step, Average height, Pin height, MAX/MIN, Height area, Monochrome area, Width, Step calculation, Thickness calculation, |
|||
Line mode |
Height (Ave./Max./Min.), Step (Ave./Max./Min.), Edge position, Width/diameter, Step/width calculation, Thickness calculation, |
||||
Other functions |
Common |
Zero/offset, Operating threshold adjustment, 2-point calibration, Measurement direction, Position correction NG measurement, Zero/offset recording, Capture mode (HDR), |
|||
Scan mode |
Measurement range, Measurement position (small/standard/large), Measurement mode, Measurement noise elimination, Imaging mode (high gain), |
||||
Line mode |
Average count, Laser position adjustment, Timing input, Head tilt correction (fixed only), Ambient light removal for measurement, |
||||
Input |
Input |
Switchable between non-voltage input and voltage input |
|||
Number of inputs |
8 (IN1 to IN8) |
||||
Function |
IN1: External trigger ↑↓ / Timing input, IN2 to IN8: Enable by assigning optional functions |
||||
Output |
Output |
Open collector output; NPN/PNP switchable, N.O./N.C. switchable |
|||
Number of inputs |
10 (OUT1 to OUT10) |
||||
Function |
Enable by assigning the optional functions |
||||
Analog voltage output |
±5 V, 1 to 5 V, 0 to 5 V, Output impedance: 100 Ω *4 |
Not available |
|||
Analog current output |
4 to 20 mA, Max. load resistance: 350 Ω *4 |
||||
Number of programs |
32 |
||||
Statistical information |
Scan mode: Measured value / Degree of similarity (Max., Min., Ave.), Processing time (Latest, Max., Min., Ave.), Count (Number of OKs / Number of NGs / Number of triggers)
|
||||
Detection history |
Saved history |
Scan mode |
50 (FTP client function: Enabled/High-resolution mode: Enabled) |
||
Line mode |
400 (FTP client function: Enabled/High-resolution mode: -) |
||||
Save conditions |
Selectable between NG only and All *6 |
||||
Image data transmission (FTP/SFTP client function) |
Destination |
FTP server |
|||
Method |
Selectable between bmp, jpeg, and txt |
||||
Conditions |
4 conditions |
||||
Ethernet |
Standard |
100BASE-TX/10BASE-T *7 |
Not available *7 |
||
Connector |
RJ45 8-pin connector *7 |
||||
Interface compatibility |
CC-Link, DeviceNet®, EtherNet/IP®, EtherCAT®, RS-232C, BCD output, TCP/IP non-procedural communication *8 |
||||
Number of connectible units |
Main units: 1, Expansion units: 1, Communication units (DL): 1 |
||||
Ratings |
Power voltage |
24 VDC ±10% (including ripple) |
Supplied from main unit |
||
Current consumption |
Max. 1.9 A or less (With main unit only: 0.8 A or less, With unit expansion: 1.9 A or less) (Excluding output load) *9 |
||||
Environmental resistance |
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
|||
Relative humidity |
35 to 85% RH (No condensation) |
||||
Material |
Main unit case: PC / Power connector: PA, POM / Analog output connector: PA, POM / I/O connector: PA / |
||||
Weight |
Approx. 210 g |
Approx. 190 g |
|||
*1 For displaying on an IX Series control panel or PC software. |
Sensor Amplifier
Model |
IX-1000 |
IX-1050 |
|||
Image |
|
|
|||
Main unit / expansion unit |
Main unit |
Expansion unit |
|||
Display |
Min. display unit |
10 µm*1 |
|||
Display range |
±999.99 to ±999 mm (with 4 selectable steps)*1 |
||||
Tools |
Scan mode |
Height, Height difference, Max./Min., Height difference calculation, Thickness calculation, Height detection, Monochromatic detection, Position adjustment |
|||
Line mode |
Height (Ave./Max./Min.) , Height difference (Ave./Max./Min.) , Height difference calculation, Thickness calculation, Position adjustment, Tilt correction |
||||
Other functions |
Common |
ZERO/offset, Operating threshold adjustment, 2-point calibration, Measurement direction, Position correction NG measurement, |
|||
Scan mode |
Measurement range, Measurement position (small/standard/large) , Measurement mode, Measurement noise elimination, |
||||
Line mode |
Average count, Laser position adjustment, Timing input, Head tilt correction (fixed only), Ambient light removal for measurement, HOLD function, Alarm setting, Measurement method (Ave./Max./Min.) |
||||
Input |
Input |
Non-voltage input/voltage input is switchable |
|||
Number of inputs |
8 (IN1 to IN8) |
||||
Function |
IN1: External trigger up/down timing, IN2 to IN8: Enable by assigning optional functions |
||||
Output |
Output |
Open collector output; NPN/PNP switchable, N.O./N.C. switchable |
|||
Number of inputs |
10 (OUT1 to OUT10) |
||||
Function |
Enable by assigning the optional functions |
||||
Analog voltage output |
±5 V, 1 to 5 V, 0 to 5 V, Output impedance: 100 Ω*3 |
Not available |
|||
Analog current output |
4 to 20 mA, max. load resistance: 350 Ω*3 |
||||
Number of programs |
32 |
||||
Statistical information |
Scan mode: Measured value / Degree of similarity (Max., Min., Ave.), Processing time (Latest, Max., Min., Ave.), Count (Number of OKs / Number of NGs / Number of triggers) |
||||
Detection history |
Saved history |
100*5 |
|||
Save conditions |
Selectable from NG only / All*5 |
||||
Ethernet |
Standard |
100BASE-TX/10BASE-T*6 |
Not available |
||
Connector |
RJ45 8-pin connector*6 |
||||
Interface compatibility |
CC-Link / DeviceNet® / EtherNet/IP® / EtherCATⓇ / RS-232C / BCD / PROFINET / PROFIBUS / TCP/IP output*7 |
||||
Number of connectible units |
Main units: 1, Expansion units: 1, Communication units (DL) : 1 |
||||
Ratings |
Power voltage |
24 VDC ±10 % (including ripple) |
Supplied from main unit |
||
Current consumption |
Max. 1.9 A or less (With main unit only: 0.8 A or less, With unit expansion: 1.9 A or less) (Excluding output load)*8 |
||||
Environmental resistance |
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Material |
Main unit case: PC/Power connector: PA, POM/Analog output connector: PA, POM/I/O connector: PA/ |
||||
Weight |
Approx. 210 g |
Approx. 190 g |
|||
*1 For displaying on an IX Series control panel or PC software. |
IX Series Control Panel
Model |
IX-CP50 |
|||
Image |
|
|||
Display panel |
5.7" TFT color LCD, 640 × 480 (VGA) |
|||
Backlight |
Method |
White LED |
||
Duration |
Approx. 50,000 hours (25°C 77°F) |
|||
Touch panel |
Method |
Analog resistive |
||
Actuating force |
0.8 N or less |
|||
Ethernet |
Standard |
100BASE-TX/10BASE-T *1 |
||
Connector |
M12 4-pin connector *1 |
|||
Languages |
English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2 |
|||
Expanded memory |
USB memory *3 |
|||
Ratings |
Power voltage |
24 VDC ±10% (including ripple) |
||
Current consumption |
0.3 A or less |
|||
Environmental resistance |
Enclosure rating |
IP40 |
||
Ambient temperature |
0 to +50°C 32 to 122°F (No freezing) |
|||
Relative humidity |
35 to 85% RH (No condensation) *4 |
|||
Drop resistance |
1.3 m 4.3' onto concrete (2 times in an arbitrary direction) |
|||
Vibration resistance |
10 to 55 Hz; double amplitude 0.7 mm 0.03"; 2 hours in each of the X, Y, and Z directions |
|||
Material |
Main unit case: PC / Power connector: Brass + Ni plating / |
|||
Weight |
Main unit: Approx. 450 g |
|||
*1 Dedicated for use in connecting to the IX-1000/1050/H2000/H2050. |
PC Software
Model |
IX-H1 |
|||
Image |
|
|||
System requirements |
Interface |
Equip the Ethernet (100BASE-TX) interface |
||
OS |
Either Windows 7 (SP1 or higher) Home Premium/ Professional/Ultimate or Windows 10 Home/Pro/ Enterprise Windows 11 Home/Pro/Enterprise must be pre-installed *1 |
|||
Languages |
English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2 |
|||
Processor |
Compliant with OS system requirements |
|||
Memory capacity |
||||
Required capacity for installation |
1 GB or more |
|||
Monitor |
Resolution: 1024 × 768 pixels or higher, Display color: High Color (16 bits) or higher |
|||
Operating conditions |
.NET Framework 4.5.2 or later installed *3 |
|||
*1 Windows 7/Windows 10: Both 32-bit and 64-bit versions are supported. |