New Products

At KEYENCE, terms like "World's First", "World's Fastest", "Industry First", and "Best in Class" come standard with our products. With on-site problem-solving experience accumulated since its establishment in 1974, we understand the industries we serve, enabling us to provide optimal solutions.

Lineup

Pneumatic Components

Linear Cylinder Sensor & Smart Valve CS/SP series

  • Pneumatic cylinder sensor with visible indication and easy installation
  • Increase speed of cylinder without destructive impact
  • Design and install valve manifold with unmatched flexibility

Machine Vision

AI-Powered High-Performance Vision System VS-G series

  • Supports high‑speed / heavy duty inspections
  • Built‑in vision storage
  • Quickly achieve optimal settings

Microscopes / Laser Microscopes

3D Optical Profiling Microscope VK-X4000 series

  • 3 measurement principles in 1 system
  • Automatically measure multiple areas across multiple parts
  • AI-Analyzer easily determines key surface differences for you

Measurement Sensors

3D Machine Vision Development Support Software LJ Developer series

  • Enable rapid development of complex 3D machine vision programs
  • Automatic source code generation
  • High-end 3D inspection tools are available for dimensional measurements, visual inspection, image composition, and much more

Sensors

Inductive Proximity Sensor ER series

  • Unparalleled long-distance detection
  • Superior impact and abrasion resistance
  • Designed for ease of use

Static Control

High-Accuracy Inline Electrostatic Sensor SK series

  • Measurement accuracy: ±1.0 V
  • Sampling speed: 1.4 ms
  • Simultaneous inline measurement of static electricity, temperature, and humidity

Optical Metrology Systems

Image Dimension Measurement System IM-X1000 series

  • Consistent measurement results
  • Automatic drawing import
  • Large stage up to 500 mm (19.69″) in size

Barcode Readers

High-Speed Label Code Reader SR-L series

  • Easy start-up similar to laser-type readers
  • Long-lasting stable operation similar to camera-type readers
  • Designed for easy replacement if a problem occurs

Controls

Servo System SV3 series

  • Ultra-fast EtherCAT® support
  • Battery-less
  • Lifecycle & Performance diagnostics

Marking / Coding

3-Axis UV Laser Marker MD-U series

  • High contrast and damage-free marking
  • Marking in half the time of conventional models
  • Automatic correction of focal and positional misalignment

Microscopes / Laser Microscopes

All-in-One Fluorescence Microscope BZ-X1000 series

  • Revolutionary filter wheel captures images 5× faster
  • 10-megapixel CMOS camera
  • Intuitive design built for all users

Marking / Coding

High-Resolution Case Coder CC-1000 series

  • Consistent print technology
  • Simplified maintenance
  • Automatic print inspection

RPA / Desktop Automation Software

AI Navigation RPA RK series

  • Boost productivity, automate desk work, and minimize errors
  • Say goodbye to time-consuming manual tasks and hello to streamlined workflows with our AI-powered platform
  • From tedious to effortless: let our RPA do the work for you

Mobile Computers / Handheld Computers

Handheld Computer BT-A600 series

  • High reading performance boosts productivity in any situation
  • 4.3-inch LCD with keyboard for ultimate ease of use and portability
  • Instant reading of challenging codes
  • Instant reading even with challenging characters that cannot be read with conventional devices

Safety

Safety Light Curtain GL-V series

  • Easy to understand full length indicators
  • Quick installation
  • Unmatched reliability

3D Measurement Systems

3D Scanner CMM VL-800 series

  • Intuitive operation and advanced AI lets anyone easily perform high-accuracy 3D scanning
  • Flexible measurement and analysis of any shape
  • AI suggests the best way to measure each part

Static Control

High-Accuracy High-Speed Sensing Ionizer SJ-Q series

  • Maintenance-free elimination with new Inside Supersonic probe structure
  • Ion balance +/- 3 V means highly reliable static elimination
  • Reduce static as quickly as possible with a static elimination speed of 0.1 sec

Barcode Readers

Scan Tunnel System ST series

  • Reliable reading even with gaps as short as 50 mm (2″)
  • Best-in-class coverage area for six-sided scanning and dimensioning
  • Space-saving design installs in half the length of typical scan tunnels

Controls

Programmable Logic Controller KV-X series

  • Quad Core CPU with ultra-high speed and large-capacity, overwhelming hardware specs
  • Built-in Machine Operation Recorder function for faster troubleshooting
  • Updates integrated software KV STUDIO, IEC 61131-3-compliant and more flexibility

Measurement Sensors

3D Laser Snapshot Sensor LJ-S8000 series

  • Appearance inspection, dimensioning, and detection all in one device
  • Extensive range of sensor heads to cover applications with a field of view of up to 640 mm 25.20″
  • Fast imaging in as little as 0.2 seconds

Process Controls / Process Sensors

Radar Level Sensor FR series

  • Non-contact with stable detection
  • Mount anywhere
  • Understanding at a glance
  • Easy installation for any tank application

Machine Vision

Vision Sensor with Built-in AI IV4 series

  • Advanced next-generational AI enables powerful yet simple and stable detection
  • Easy setup
  • Extremely easy usability
  • Easy installation