Digital Microscope Lenses

VH lens series

This product has been discontinued.

Digital Microscope Lenses VH lens series

VH lens series - Digital Microscope Lenses

The VH lens series features high-performance lenses that bring the best observation and imaging out of microscopes. Our lenses have an exceptionally high numerical aperture, up to 0.9, and in combination with the 4K CMOS can identify features as small as 210 nm. To meet all observation needs, KEYENCE's lens lineup includes a high-resolution head & lens combo equipped with a 20x to 6000x zoom function, an ultra-small, high-performance zoom lens that supports handheld observation, and a universal lens that achieves brightfield, darkfield, polarized, and differential interference contrast observation with just one unit.

Features

  • One touch lens attachment
  • Dual-light system
  • Zoom lens with 10x optical magnification