High-speed optical micrometer

LS-9000 series

Catalogs View Catalog

Specs High-speed optical micrometer LS-9000 series

Head: Standard model/small-diameter model

Model

LS-9006M*1

LS-9006*1

LS-9030M*1

LS-9030*1

Image

Type

Head: Small-diameter model

Head: Standard model

Measurement range

0.04 mm (0.01 mm) to 6 mm 0.001" (0.0004") to 0.24"

0.3 mm (0.08 mm) to 30 mm 0.01" (0.003") to 1.18"

Smallest detectable object

0.04 mm (0.01 mm) 0.001" (0.0004")

0.3 mm (0.08 mm) 0.01" (0.003")

Transmitter/receiver distance

60 ±5 mm 2.36" ±0.2"

160 ±40 mm 6.3" ±1.57"

Repeatability

±0.03 µm*2

±0.1 µm 0.000004"*6

Measurement accuracy

±0.5 µm 0.000020"*3

±2 µm 0.000079"*7

Sampling cycle

16,000 samples/sec.*4

Transmitter/receiver direction and position detection

Detection area

4 x 5 mm 0.16" x 0.2"

20 x 24 mm 0.79" x 0.94"

Smallest detectable object

0.04 mm 0.001"

0.3 mm 0.01"

Repeatability

±0.02 mm 0.0008"*5

±0.2 mm 0.01"*8

Sampling cycle

4,000 samples/sec.

Light source

InGaN green LED

Monitor camera

Provided

Not provided

Provided

Not provided

Environmental resistance

Enclosure rating

IP67 (including connector)

Ambient light

Incandescent lamp/Fluorescent lamp: 3,000 lux or lower

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

15 G/6 ms

Material

Aluminum

Weight

Transmitter: Approx. 130 g
Receiver: Approx. 300 g
Base: Approx. 180 g

Transmitter: Approx. 130 g
Receiver: Approx. 280 g
Base: Approx. 180 g

Transmitter: Approx. 440 g
Receiver: Approx. 500 g
Base: Approx. 430 g

Transmitter: Approx. 440 g
Receiver: Approx. 440 g
Base: Approx. 430 g

*1 The values in brackets are measured in ultra-thin mode. For details on the accuracy of ultra-thin mode, contact the nearest KEYENCE office.
*2 A ±2σ margin of error when measuring a ø1.0 mm ø0.04" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times.
*3 Margin of error when a moving ø1.0 mm ø0.04" rod is measured in the 2 mm x 4 mm 0.08" x 0.16" measurement area using outer diameter mode.
*4 The sampling cycle is changed by the number of OUT set, and by the use of the mutual interference prevention function.
*5 A ±2σ margin of error when measuring the position of a ø1.0 mm ø0.04" rod in the center of the measurement area with the average measurement number set as 512 times.
*6 A ±2σ margin of error when measuring a ø10 mm ø0.39" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times.
*7 Margin of error when a moving ø10 mm ø0.39" rod is measured in the 10 mm x 20 mm 0.39" x 0.79" measurement area using outer diameter mode.
*8 A ±2σ margin of error when measuring the position of a ø10 mm ø0.39" rod in the center of the measurement area with the average measurement number set as 512 times.

Back to top

Head: 2-axis standard model/2-axis small-diameter model

Model

LS-9006D

LS-9030D

Image

Type

Head: 2-axis small-diameter model

Head: 2-axis standard model

Measurement range

ø0.04 mm to ø6 mm ø0.001" to ø0.24"

ø0.3 mm to ø30 mm ø0.01" to ø1.18"

Smallest detectable object

0.04 mm 0.001"

0.3 mm 0.01"

Repeatability

±0.03 µm*1

±0.1 µm 0.000004"*4

Measurement accuracy

±0.5 µm 0.000020"*2

±2 µm 0.000079"*5

Sampling cycle

16,000 samples/sec.*3

Light source

InGaN green LED

Monitor camera

Not provided

Environmental resistance

Enclosure rating

IP67 (including connector part)

Ambient light

Incandescent lamp/Fluorescent lamp: 3,000 lux or lower

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

15 G/6 ms

Material

Aluminum

Weight

Approx. 4.8 kg

Approx. 9 kg

*1 A ±2σ margin of error when measuring a ø1.0 mm ø0.04" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times.
*2 Margin of error when a moving ø1.0 mm ø0.04" rod is measured in the 2 mm x 2 mm 0.08" x 0.08" measurement area.
*3 The sampling cycle is changed by the number of OUT set, and by the use of the mutual interference prevention function.
*4 A ±2σ margin of error when measuring a ø10 mm ø0.39" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times.
*5 Margin of error when a moving ø10 mm ø0.39" rod is measured in the 10 mm x 10 mm 0.39" x 0.39" measurement area.

Back to top

Head: Large-diameter model

Model

LS-9120M

Image

Type

Head: Large-diameter model

Measurement range

0.8 mm to 120 mm 0.03" to 4.72"

Smallest detectable object

0.8 mm 0.03"

Transmitter/receiver distance

400 ±100 mm 15.75" ±3.94"

Repeatability

±0.3 µm 0.000012"*1

Measurement accuracy

±8 µm 0.000315"*2

Sampling cycle

16,000 samples/sec.

Light source

InGaN green LED

Monitor camera

Provided

Environmental resistance

Enclosure rating

IP67 (including connector)

Ambient light

Incandescent lamp/Fluorescent lamp: 3,000 lux or lower

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

15 G/6 ms

Material

Aluminum

Weight

Transmitter: Approx. 1,800 g, Receiver: Approx. 2,800 g, Base: Approx. 1,600 g

*1 A ±2σ margin of error when measuring a ø40 mm ø1.57" rod in the center of the measurement area using outer diameter mode with the average measurement number set as 2,048 times.
*2 Margin of error when a moving ø40 mm ø1.57" rod is measured in the 40 mm x 120 mm 1.57" x 4.72" measurement area using outer diameter mode.

Back to top

Controller

Model

LS-9501*1

LS-9501P*4

Image

Type

Controller: NPN output type

Controller: PNP output type

No. of connectable sensor heads

2

Head compatibility

Yes

Display

Minimum display unit

0.01 µm

Display range

±99,999.99 µm to ±9,999.9 mm

LED display

POWER ON indicator, ERROR indicator

Input terminal block

Encoder input

NPN/PNP open-collector output, voltage output (5 V/12 V/24 V), line-driver output

Synchronous 1, 2 input

Non-voltage input

Voltage input

Auto-zero 1, 2 input

Reset 1, 2 input

Storage trigger input

Storage enable input

Storage data clear input

Statistics 1, 2 input

Statistics clear 1, 2 input

Program selection input

Non-voltage input x 4 inputs

Voltage input x 4 inputs

Output terminal

Analog voltage output

±10 V x 2 outputs, output impedance 100 Ω

Analog current output

4 to 20 mA x 2 outputs, compatible load max. 350 Ω

Universal output

NPN open-collector output x 10 outputs
Measured value and tolerance judgment output, status output allocatable

PNP open-collector output x 10 outputs
Measured value and tolerance judgment output, status output allocatable

Status 1, 2 output

NPN open-collector output

PNP open-collector output

Total judgment output

Memory FULL output

Strobe 1, 2 output

Error output

NPN open-collector output (N.C.)

PNP open-collector output (N.C.)

Interface

Ethernet

1000BASE-T/100BASE-TX*2

USB

USB 2.0 HI-SPEED supported (USB 1.1 Full-SPEED compatible)*2

RS-232C

Measured value output, control I/O, setting change, baud rate can be selected up to 115,200 bps

Display and settings panel

LS-D1000 Max. four heads connectable

Rating

Power voltage

24 VDC ±10 %, including Ripple (P-P)

Current consumption

When LS-HA100 not used: 1.0 A max. when 1 head connected; 1.4 A max. when 2 heads connected
When LS-HA100 in use: 2.0 A max. when 3 heads connected; 2.3 A max. when 4 heads connected*3

Environmental resistance

Ambient temperature

When LS-HA100 not used: 0 to +50 °C 32 to 122 °F
When LS-HA100 in use: 0 to +45 °C 32 to 113 °F

Relative humidity

20 to 85 % RH (No condensation)

Weight

Approx. 1,500 g

*1 NPN open-collector output rating: 50 mA max. (40 V max.), residual voltage of 1 V max.
Non-voltage input rating: ON voltage of 1 V max., OFF current of 0.6 mA max.
*2 Sample DLL and LabVIEW programs are available. Contact your local sales office for details.
*3 Add the current consumption values for all units when connecting the display settings panel and expansion units.
When the LS-9006D or LS-9030D is connected, it counts as two heads.
*4 PNP open-collector output rating: 50 mA max. (30 V max.), residual voltage of 1 V max.
Voltage input rating: Input max. voltage 26.4 V, min. ON voltage 10.8 V, OFF current 0.6 mA max.

Back to top

Head expansion unit

Model

LS-HA100

Image

Type

Head expansion unit

No. of connectable sensor heads

2

Head compatibility

Yes

Display

LED display

POWER ON indicator, head status indicator

Output terminal

Analog voltage output

±10 V x 2 outputs, Output impedance 100 Ω

Analog current output

4 to 20 mA x 2 outputs, Compatible load max. 350 Ω

Power source

Supplied from the controller

Environmental resistance

Ambient temperature

0 to +45 °C 32 to 113 °F

Relative humidity

20 to 85 % RH (No condensation)

Weight

Approx. 600 g

Back to top

Setting Support Software

Model

LS-H2

Image

Type

Setting and support software

Operating System

Windows 11 Pro
Windows 10*1
Windows 7 (SP1 or later)*2
Windows Vista (SP2 or later)*3
Windows XP (SP3 or later)*4

Supported languages

Japanese, English, German, Simplified Chinese, Traditional Chinese

CPU

Core 2 Duo, 2 GHz or more

Memory capacity

2 GB or more

L2 cache memory

2 MB or more

Available hard disk space

10 GB or more

Display

XGA (1,024 x 768 pixels) or more, 256 colors or more

Interface

Ethernet

Ethernet 1000BASE-T/100BASE-TX*5

USB

USB 2.0 HI-SPEED supported (USB 1.1 Full-SPEED compatible)*6

*1 Home, Pro, and Enterprise editions are supported.
*2 Home Premium, Professional, and Ultimate editions are supported.
*3 Ultimate, Business, Home Premium, and Home Basic editions are supported.
*4 Professional and Home editions are supported.
*5 Connection to LAN and connection via a router is not included in the guarantee.
*6 Connection through a USB hub is not included in the guarantee.

Back to top

Display and settings panel

Model

LS-D1000

Image

Type

Display and settings panel

Display interface

Measured value display

Measured value display: 2 colors, 8 digits, 16 segments
OUT number display: Monochrome, 2 digits, 7 segments
Tolerance judgment display: HH, HI, GO, LO, LL. Monochrome
Control status display: TIM, ZERO indicator. Monochrome

Program number display

Monochrome, 2 digits, 7 segments

Position monitor display

1D display: 2 colors, 32 levels
2D display: Monochrome, 7 x 7 matrix display

Display update cycle

5 times/sec.

Operation input interface

Numeric keypad, function key, lock key
timing input key, zero input key, reset input key, escape key, arrow keys (4)

Display and settings panel connection port

2

Power source

Supplied from the controller

Rating

Current consumption

0.19 A or less

Environmental resistance

Enclosure rating

IP65 (When panel attached, front surface only)

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Weight

Approx. 400 g

Back to top

BCD output unit

Model

CB-BD100*1

Image

Type

BCD output unit

Display

LED display

POWER-ON LED

Output terminal

BCD output

NPN open-collector output x 4 ports*2

Strobe output

NPN open-collector output x 4 outputs

OUT selection output

Input terminal

OUT selection output

Non-voltage input x 4 inputs

Power source

Supplied from the controller

Rating

Current consumption

0.16 A or less

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Weight

800 g

*1 Up to 1 unit can be connected to the controller.
NPN open-collector output rating: 30 mA max. (30 V max.), residual voltage of 0.5 V max.
Non-voltage input rating: ON voltage of 1 V max., OFF current of 0.6 mA max.
*2 Selectable from BCD output (29 bits, signed), binary output (25 bits, negative numbers are represented by the two's complement), and judgment output.

Back to top

EtherNet/IP™ unit

Model

CB-EP100

Image

Type

EtherNet/IP® unit

Compatible network

EtherNet/IP® and displacement sensor-specific protocols (socket communication)

Ethernet

Compliant standards

IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX)

Transmission speed

10 Mbps (10BASE-T), 100 Mbps (100BASE-TX)

Transmission media

STP or Category 3 or higher UTP (10BASE-T),
STP or Category 5 or higher UTP (100BASE-TX)

Maximum cable length

100 m 328.1' (Distance between the unit and Ethernet switch)

EtherNet

Maximum number of connectable hubs

4 hubs (10BASE-T), 2 hubs (100BASE-TX)*1

EtherNet/IP®

Supported functions

Cyclic communication (Implicit messaging),
Message communication (Explicit messaging),
Compatible with UCMM and Class 3

Number of connections

64

RPI

0.5 ms to 10,000 ms (in 0.5 ms)

Tolerable communication bandwidth for cyclic communication

6,000 pps

Message communication

UCMM, Class 3

Conformance test

Compatible with Version A9

Rating

Power voltage

24 VDC ±10 %, including Ripple (P-P)
(supplied from the controller unit of the laser scanner)

Current consumption

0.12 A or less

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

20 to 85 % RH (No condensation)

Weight

Approx. 470 g

*1 The number of connectable hubs is not limited when using a switching hub.

Back to top

PROFINET unit

Model

CB-PN100

Image

Type

PROFINET unit

Compatible network

PROFINET IO communication

Ethernet

Compliant standards

IEEE 802.3u*1

Transmission speed

100 Mbps, full duplex (100BASE-TX)

Transmission media

STP or Category 5e or higher UTP

Maximum cable length

100 m 328.1'

PROFINET IO

Supported functions

Data I/O communication, Record data communication

Number of connectable PROFINET IO controllers

1

Update Time

2 ms to 2,048 ms

GSDML

Version 2.25

Conformance class

Conformance Class A compliant

Conformance test version

Based on Version 2.2.4

Applicable protocol

LLDP, DCP

Rating

Power voltage

24 V ±10 % (supplied from the controller unit of the laser scanner)

Current consumption

0.12 A or less

Weight

Approx. 470 g

*1 Although this unit conforms to IEEE 802.3u and can establish 100 Mbps full duplex communication using AutoNegotiation function, it does not have AutoCrossOver and AutoPolarity functions that are normally required for the PROFINET IO standard. Select a straight or cross cable according to the Ethernet port of the device to be connected.

Back to top